
AvatarOn, fuse connection, 13A, 250V, neon, Dark Wood
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, fuse connection, 13A, 250V, neon, Dark Wood
Description
Schneider Electric AvatarOn E8330FSGN_WD in color wood is a 1-gang fused connection unit with neon LED indicator. The socket is 86 mm in width, 86 mm in height and 38.2 mm in depth. The rated operation voltage of this fused connection is 250V and rated current 13A. The screw terminal connection enables the wires to be held by the tightening of a screw. The fuse type of this fused connection unit is blade, helping protect your electric home appliances. Wall mounted is the mounting support type of this fused connection. The premium steel/copper/PC (polycarbonate) material makes it resistant enough. This device reaches IP20 against solid objects. Besides, it is a green premium product, protecting your family and earth all the time. The standard of BS 1363 is well satisfied.
Product Details
Rated current | 13 A at 250 V AC 50...60 Hz |
---|---|
Part Number | E8330FSGN_WD |
Activity | HDCWD |
Weight | 99.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 2.7 cm |
Colour | wood |
Colour | Wood |
Connections - Terminals | screw terminals |
depth | 38.2 mm |
Device Presentation | complete product |
fuse type | blade type |
height | 86 mm |
IP degree of protection | IP20 |
Material | copper, PC (polycarbonate), steel |
mounting support | wall mounted |
Number of Gangs | 1 gang |
Pilot Light | neon indicator |
product or component type | fused connection |
Quantity per set | set of 1 |
range | AvatarOn |
standards | BS 1363 |
width | 86 mm |
standards | BS 1363 |
connections - terminals | screw terminals |