Schneider Electric 13A 250V 1G Fused Con Unit, WD, E8330FSG_WD
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 13A 250V 1G Fused Con Unit, WD, E8330FSG_WD
Excl. Tax
Excl. Tax
Description
Schneider Electric AvatarOn E8330FSG_WD in color wood is a 1-gang fused connection unit. It is 86 mm in width, 86 mm in height and 38.2 mm in depth. The fused connection’s rated operation voltage is 250V and its rated current is 13A. And its connection terminal is screw terminal. In terms of the fuse type, it is blade type, which helps protect your electrical devices. In addition, the mounting support of this device is wall mounting. Steel/copper/PC (polycarbonate) material makes it as resistant and lasting as possible. Besides, the IP rating of this device is IP20. Being environmentally friendly, this equipment is a green premium product too. Besides, standard of BS 1363 is well met.
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 250 V AC 50...60 Hz |
Part Number | E8330FSG_WD |
Activity | HDCWD |
Weight | 99.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 2.7 cm |
Colour | wood |
Colour | Wood |
Connections - Terminals | screw terminals |
depth | 38.2 mm |
Device Presentation | complete product |
fuse type | blade type |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate), steel, copper |
mounting support | wall mounted |
Number of Gangs | 1 gang |
product or component type | fused connection |
Quantity per set | set of 1 |
range | AvatarOn |
standards | BS 1363 |
width | 86 mm |
standards | BS 1363 |
connections - terminals | screw terminals |