AvatarOn, data socket, RCA + , white
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, data socket, RCA + , white
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | E8331RCA_S_WE |
Activity | HDCWD |
Colour | white |
Connector Type | 1 port(s) RCA connector, 1 port(s) S-Video connector |
depth | 42 mm |
device application | communication |
device mounting | flush, surface |
Device Presentation | complete product |
Embedding Depth | 32.3 mm |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate): grid plate, PC (polycarbonate): surround |
product or component type | data socket |
range | AvatarOn |
sale per indivisible quantity | 1 |
Surface Finish | glossy |
Surface Treatment | untreated |
width | 86 mm |
ambient air temperature for operation | -5-45 °C |