
AvatarOn, data socket, HDMI + USB, White
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, data socket, HDMI + USB, White
Description
Schneider Electric AvatarOn data socket E8332HDUSB_WE is a complete product in color white for data communication. Its matching mounting box can be recessed into the surface of the wall with flush type. The data socket is made of PC (polycarbonate), making it as resistant as possible. It is 86 mm in width. 86 mm in height. 38 mm in depth. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Rated current | 13 A at 230 V AC |
---|---|
Part Number | E8332HDUSB_WE |
Activity | HDCWD |
Weight | 84.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.4 cm |
ambient air temperature for operation | -5-45 °C |
Colour | white |
Colour | White |
Connector Type | 1 port(s) HDMI connector, 1 port(s) USB connector |
depth | 38 mm |
device application | communication |
device mounting | surface, flush |
Device Presentation | complete product |
Embedding Depth | 28.3 mm |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate): grid plate, PC (polycarbonate): surround |
product or component type | data socket |
range | AvatarOn |
sale per indivisible quantity | 1 |
Surface Finish | glossy |
Surface Treatment | untreated |
width | 86 mm |
ambient air temperature for operation | -5-45 °C |