
AvatarOn, card switch, 16 A, 250 V, Wood
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, card switch, 16 A, 250 V, Wood
Description
Schneider Electric AvatarOn E8331EKT_WD in color wood is a key card switch , which is specially designed for hotel. Unobtrusive in daytime, the fluorescent LED locator glows with a soft luminescence in the dark, indicating the location of each switch at night. The rated operation voltage of this switch is 250V, and rated current 16A. It is 86 mm in width, 86 mm in height and 43.8 mm in depth. And the embedding depth is 34.1 mm. The key card switch's mounting types are flush and surface. The device connection terminal is brass terminal. The premium polycarbonate material makes it resistant enough. The standard of IEC 60669-2-1 is well satisfied.
Product Details
Load Type | resistive |
---|---|
Rated current | 16 A at 250 V AC 50 Hz |
Part Number | E8331EKT_WD |
Activity | HDCWD |
Weight | 124.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 4.4 cm |
ambient air temperature for operation | 0-40 °C |
ambient air temperature for storage | 0-60 °C |
Clamping Connection Capacity | 3 x 4 mm² for solid cable(s), 3 x 4 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s), 2 x 2.5 mm² for stranded cable(s) |
Colour | wood |
Colour | Wood |
Connections - Terminals | brass terminal |
depth | 43.8 mm |
device application | hotel |
device mounting | flush, surface |
Device Presentation | complete product |
Embedding Depth | 34.1 mm |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: plastic part |
product or component type | card switch |
range | AvatarOn |
relative humidity | 0-95 % |
standards | IEC 60669-2-1 |
status LED | LED (amber) |
width | 86 mm |
ambient air temperature for operation | 0-40 °C |
standards | IEC 60669-2-1 |
status LED | LED (amber) |
connections - terminals | brass terminal |