
AvatarOn, card switch, 16 A, 250 V, White
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, card switch, 16 A, 250 V, White
Description
Schneider Electric AvatarOn E8331EKT_WE in color white is a key card switch , which is specially designed for hotel. Its fluorescent LED locator glows with a soft luminescence in the dark, indicating the exact location of the switch at night. The switch’s rated operation voltage is 250V, and rated current 16A. It is 86 mm in width, 86 mm in height and 43.8 mm in depth. And the embedding depth is 34.1 mm. The device mounting type can be either flush or surface. The device connection terminal is brass terminal. The material it uses is PC (polycarbonate), characterizing high impact strength. The standard of IEC 60669-2-1 is well satisfied.
Product Details
Load Type | resistive |
---|---|
Rated current | 16 A at 250 V AC 50 Hz |
Part Number | E8331EKT_WE |
Activity | HDCWD |
Weight | 124.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 4.4 cm |
ambient air temperature for operation | 0-40 °C |
ambient air temperature for storage | 0-60 °C |
Clamping Connection Capacity | 3 x 4 mm² for solid cable(s), 3 x 4 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s), 2 x 2.5 mm² for stranded cable(s) |
Colour | white |
Colour | White |
Connections - Terminals | brass terminal |
depth | 43.8 mm |
device application | hotel |
device mounting | flush, surface |
Device Presentation | complete product |
Embedding Depth | 34.1 mm |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: plastic part |
product or component type | card switch |
range | AvatarOn |
relative humidity | 0-95 % |
standards | IEC 60669-2-1 |
status LED | LED (amber) |
width | 86 mm |
ambient air temperature for operation | 0-40 °C |
standards | IEC 60669-2-1 |
status LED | LED (amber) |
connections - terminals | brass terminal |