
AvatarOn, card switch, 16 A, 250 V, Metal Gold Hairline
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, card switch, 16 A, 250 V, Metal Gold Hairline
Description
Schneider Electric AvatarOn E8331EKT_GH in color metal gold hairline is a key card switch , which is specially designed for hotel. The LED signaling glows in the dark, indicating the exact location of the switch at night. The rated operation voltage of this switch is 250V, and rated current 16A. The key card switch is 86 mm in width, 86 mm in height, 43.8 mm in depth and the embedding depth is 34.1 mm. Both flush and surface mounting can be realized. And its connection terminal is brass terminal. The premium PC (polycarbonate) material makes it resistant enough. What’s more, it well satisfied the standard of IEC 60669-2-1.
Product Details
Load Type | resistive |
---|---|
Rated current | 16 A at 250 V AC 50 Hz |
Part Number | E8331EKT_GH |
Activity | HDCWD |
Weight | 124.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 4.4 cm |
ambient air temperature for operation | 0-40 °C |
ambient air temperature for storage | 0-60 °C |
Clamping Connection Capacity | 3 x 4 mm² for solid cable(s), 3 x 4 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s), 2 x 2.5 mm² for stranded cable(s) |
Colour | metal gold hairline |
Colour | Metal Gold Hairline |
Connections - Terminals | brass terminal |
depth | 43.8 mm |
device application | hotel |
device mounting | flush, surface |
Device Presentation | complete product |
Embedding Depth | 34.1 mm |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: plastic part |
product or component type | card switch |
range | AvatarOn |
relative humidity | 0-95 % |
standards | IEC 60669-2-1 |
status LED | LED (amber) |
width | 86 mm |
ambient air temperature for operation | 0-40 °C |
standards | IEC 60669-2-1 |
status LED | LED (amber) |
connections - terminals | brass terminal |