AvatarOn, card switch, 16 A, 250 V, Dark Grey

E8331EKT_DG
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Load Type resistive
Pincode Group default
Rated current 16 A at 250 V AC 50 Hz
Part Number E8331EKT_DG
Activity HDCWD
ambient air temperature for storage 0-60 °C
Clamping Connection Capacity 3 x 4 mm² for solid cable(s), 3 x 4 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s), 2 x 2.5 mm² for stranded cable(s)
Colour dark grey
depth 43.8 mm
device application hotel
device mounting flush, surface
Device Presentation complete product
Embedding Depth 34.1 mm
height 86 mm
IP degree of protection IP20
Material polycarbonate: plastic part
product or component type card switch
range AvatarOn
relative humidity 0-95 %
width 86 mm
ambient air temperature for operation 0-40 °C
standards IEC 60669-2-1
status LED LED (amber)
connections - terminals brass terminal

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: AvatarOn, card switch, 16 A, 250 V, Dark Grey
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.