calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
AvatarOn, blank plate, 1 gang, Dark grey
- Description
- Specifications
- Documents
- Reviews
Description
Schneider Electric AvatarOn blank plate E8330X_DG is in color dark grey. Its matching mounting box can be recessed into the surface of the wall with flush type. This blank plate comes with 1 gang. It is 86 mm in width, 86 mm in height, 13.4 mm in depth, with an embedding depth of 3.7 mm A blanking plate is essential to help protect exposed sockets from dust and moisture. This blank plate looks aestetically pleasing as well as it ensures children are unable to push unwanted things into the exposed sockets. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Rated current | 16 AX at 250 V AC 50 Hz |
|---|---|
| Part Number | E8330X_DG |
| Activity | HDCWD |
| Weight | 52.0 g |
| Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 4.5 cm |
| ambient air temperature for operation | -5-40 °C |
| Colour | dark grey |
| Colour | Dark Grey |
| Depth | 13.4 mm |
| device mounting | surface, flush |
| Embedding Depth | 3.7 mm |
| environmental characteristic | no UV resistant |
| Height | 86 mm |
| Material | polycarbonate: plastic part |
| Number of Gangs | 1 gang |
| product or component type | blank plate |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| width | 86 mm |
| ambient air temperature for operation | -5-40 °C |
| environmental characteristic | no UV resistant |
Documents
Reviews
Description
Schneider Electric AvatarOn blank plate E8330X_DG is in color dark grey. Its matching mounting box can be recessed into the surface of the wall with flush type. This blank plate comes with 1 gang. It is 86 mm in width, 86 mm in height, 13.4 mm in depth, with an embedding depth of 3.7 mm A blanking plate is essential to help protect exposed sockets from dust and moisture. This blank plate looks aestetically pleasing as well as it ensures children are unable to push unwanted things into the exposed sockets. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Rated current | 16 AX at 250 V AC 50 Hz |
|---|---|
| Part Number | E8330X_DG |
| Activity | HDCWD |
| Weight | 52.0 g |
| Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 4.5 cm |
| ambient air temperature for operation | -5-40 °C |
| Colour | dark grey |
| Colour | Dark Grey |
| Depth | 13.4 mm |
| device mounting | surface, flush |
| Embedding Depth | 3.7 mm |
| environmental characteristic | no UV resistant |
| Height | 86 mm |
| Material | polycarbonate: plastic part |
| Number of Gangs | 1 gang |
| product or component type | blank plate |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| width | 86 mm |
| ambient air temperature for operation | -5-40 °C |
| environmental characteristic | no UV resistant |