
calcActive())">
AvatarOn, aligning frame, 2 gangs, Wine Gold
E8331_26_WG
AEDÂ 26.18
AEDÂ 20.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8331_26_WG
AvatarOn, aligning frame, 2 gangs, Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, aligning frame, 2 gangs, Wine Gold
AEDÂ 26.18
AEDÂ 20.00
Product Details
Part Number | E8331_26_WG |
---|---|
Activity | HDCWD |
Colour | wine gold |
depth | 3 mm |
device mounting | surface, flush |
height | 85.6 mm |
Material | polycarbonate: plastic part |
Number of Gangs | 2 gangs |
product or component type | aligning frame |
range | AvatarOn |
relative humidity | 0-95 % |
width | 172 mm |
ambient air temperature for operation | -5-40 °C |
environmental characteristic | no UV resistant |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account