
calcActive())">
Schneider Electric E8330TX_WE AvatarOn, E8331_26_WE
E8331_26_WE
AEDÂ 20.76
AEDÂ 16.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8331_26_WE
Schneider Electric E8330TX_WE AvatarOn, E8331_26_WE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric E8330TX_WE AvatarOn, E8331_26_WE
AEDÂ 20.76
AEDÂ 16.00
Product Details
Part Number | E8331_26_WE |
---|---|
Activity | HDCWD |
Colour | white |
depth | 3 mm |
device mounting | surface, flush |
height | 85.6 mm |
Material | polycarbonate: plastic part |
Number of Gangs | 2 gangs |
product or component type | aligning frame |
range | AvatarOn |
relative humidity | 0-95 % |
width | 172 mm |
ambient air temperature for operation | -5-40 °C |
environmental characteristic | UV resistant |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account