calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
AvatarOn, 4 switches, 16AX, 250V, 1 way, Metal Gold Hairline
- Description
- Specifications
- Documents
- Reviews
Description
Schneider Electric AvatarOn switch E8334L1_GH is a complete product in color metal gold hairline with 4 rockers. This is a 1-pole 1-way switch. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. The IP rating of this device is IP20. Its connection terminals are brass terminal. Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Load Type | inductive, resistive, fluorescent lamp, incandescent lamp |
|---|---|
| Rated current | 16 AX at 250 V AC 50/60 Hz |
| Part Number | E8334L1_GH |
| Activity | HDCWD |
| Weight | 132.0 g |
| Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.4 cm |
| Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 3 x 2.5 mm² for stranded cable(s), 4 x 1.5 mm² for solid cable(s), 4 x 1.5 mm² for stranded cable(s) |
| Colour | metal gold hairline |
| Colour | Metal Gold Hairline |
| Connections - Terminals | brass terminal |
| Depth | 34.2 mm |
| device application | control |
| device mounting | flush, surface |
| Device Presentation | complete product |
| environmental characteristic | UV resistant |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
| Maximum Ambient Air Temperature for Operation | 45 °C |
| Number of Gangs | 4 gangs |
| Number of Rocker | 4 |
| operating altitude | 2000 m |
| product or component type | switch |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| standards | IEC 60669-1, BS EN 60669-1, MS IEC 60669-1, SS 227-1 |
| Switch Function | 1-pole 1-way |
| width | 86 mm |
| standards | IEC 60669-1, BS EN 60669-1, MS IEC 60669-1, SS 227-1 |
| environmental characteristic | UV resistant |
| connections - terminals | brass terminal |
Documents
Reviews
Description
Schneider Electric AvatarOn switch E8334L1_GH is a complete product in color metal gold hairline with 4 rockers. This is a 1-pole 1-way switch. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. The IP rating of this device is IP20. Its connection terminals are brass terminal. Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Load Type | inductive, resistive, fluorescent lamp, incandescent lamp |
|---|---|
| Rated current | 16 AX at 250 V AC 50/60 Hz |
| Part Number | E8334L1_GH |
| Activity | HDCWD |
| Weight | 132.0 g |
| Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.4 cm |
| Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 3 x 2.5 mm² for stranded cable(s), 4 x 1.5 mm² for solid cable(s), 4 x 1.5 mm² for stranded cable(s) |
| Colour | metal gold hairline |
| Colour | Metal Gold Hairline |
| Connections - Terminals | brass terminal |
| Depth | 34.2 mm |
| device application | control |
| device mounting | flush, surface |
| Device Presentation | complete product |
| environmental characteristic | UV resistant |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
| Maximum Ambient Air Temperature for Operation | 45 °C |
| Number of Gangs | 4 gangs |
| Number of Rocker | 4 |
| operating altitude | 2000 m |
| product or component type | switch |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| standards | IEC 60669-1, BS EN 60669-1, MS IEC 60669-1, SS 227-1 |
| Switch Function | 1-pole 1-way |
| width | 86 mm |
| standards | IEC 60669-1, BS EN 60669-1, MS IEC 60669-1, SS 227-1 |
| environmental characteristic | UV resistant |
| connections - terminals | brass terminal |