AvatarOn, 4 switches, 16AX, 250V, 1 way, Dark Grey

E8334L1_DG
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn switch E8334L1_DG is a complete product in color dark grey with 4 rockers. This is a 1-pole 1-way switch. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. The IP rating of this device is IP20. The connection terminals of this switch are brass terminal. The switch is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible. Being environmentally friendly, this switch is a green premium product too. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.



Product Details

Load Type incandescent lamp, fluorescent lamp, inductive, resistive
Pincode Group default
Rated current 16 AX at 250 V AC 50/60 Hz
Show Accessory No
Part Number E8334L1_DG
Activity HDCWD
Weight 128.0 g
Package1 Length*Width*Height 8.5 cm x 8.5 cm x 4.5 cm
Clamping Connection Capacity 3 x 2.5 mm² for solid cable(s), 3 x 2.5 mm² for stranded cable(s), 4 x 1.5 mm² for solid cable(s), 4 x 1.5 mm² for stranded cable(s)
Colour dark grey
Colour Dark Grey
Connections - Terminals brass terminal
depth 34.2 mm
device application control
device mounting surface, flush
Device Presentation complete product
environmental characteristic UV resistant
height 86 mm
IP degree of protection IP20
Material polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator
Maximum Ambient Air Temperature for Operation 45 °C
Number of Gangs 4 gangs
Number of Rocker 4
operating altitude 2000 m
product or component type switch
range AvatarOn
relative humidity 0-95 %
standards IEC 60669-1, SS 227-1, MS IEC 60669-1, BS EN 60669-1
Switch Function 1-pole 1-way
width 86 mm
standards IEC 60669-1, SS 227-1, MS IEC 60669-1, BS EN 60669-1
environmental characteristic UV resistant
connections - terminals brass terminal

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: AvatarOn, 4 switches, 16AX, 250V, 1 way, Dark Grey
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.