AvatarOn, 3 time delay switch, 4 A, 250 V, Dark Grey
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, 3 time delay switch, 4 A, 250 V, Dark Grey
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | E8333PRL1_DG |
Activity | HDCWD |
Actuator | rocker |
Clamping Connection Capacity | 1...4 mm² for rigid cable(s), 1...4 mm² for stranded cable(s), 1...4 mm² for flexible cable(s) |
Colour | dark grey |
depth | 34 mm |
device mounting | flush |
Device Presentation | complete product |
Embedding Depth | 25 mm |
fixing mode | clip-in |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate): base, PC (polycarbonate): base cover, PC (polycarbonate): grid plate, PC (polycarbonate): surround, PC (polycarbonate): dolly, brass: terminal cover |
net weight | 0.11 kg |
Number of Gangs | 3 gangs |
Number of Rocker | 3 |
product or component type | time delay switch |
range | AvatarOn |
Surface Finish | glossy |
width | 86 mm |
Wire Stripping Length | 12 mm |
standards | IEC 60669-2-1 |
[Ie] rated operational current | resistive: 4 A, inductive: 4 A |