
calcActive())">
AvatarOn, 3 switches, 16AX, 250V, 2 way, Wood
E8333L2_WD
AEDÂ 127.51
AEDÂ 98.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8333L2_WD
AvatarOn, 3 switches, 16AX, 250V, 2 way, Wood
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, 3 switches, 16AX, 250V, 2 way, Wood
AEDÂ 127.51
AEDÂ 98.00
Product Details
Load Type | fluorescent lamp, incandescent lamp, resistive, inductive |
---|---|
Rated current | 16 AX at 250 V AC 50/60 Hz |
Part Number | E8333L2_WD |
Activity | HDCWD |
Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 3 x 2.5 mm² for stranded cable(s), 4 x 1.5 mm² for solid cable(s), 4 x 1.5 mm² for stranded cable(s) |
Colour | wood |
depth | 34.2 mm |
device application | control |
device mounting | surface, flush |
Device Presentation | complete product |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
Maximum Ambient Air Temperature for Operation | 45 °C |
Number of Gangs | 3 gangs |
Number of Rocker | 3 |
operating altitude | 2000 m |
product or component type | switch |
range | AvatarOn |
relative humidity | 0-95 % |
Switch Function | 1-pole 2-way |
width | 86 mm |
standards | MS IEC 60669-1, IEC 60669-1, SS 227-1, BS EN 60669-1 |
environmental characteristic | UV resistant |
connections - terminals | brass terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account