AvatarOn, 3 switches, 16AX, 250V, 2 way, Metal Gold Hairline

E8333L2_GH
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn switch E8333L2_GH is a complete product in color metal gold hairline with 3 rockers. This is a 1-pole 2-way switch. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. The IP rating of this device is IP20. The connection terminals of this switch are brass terminal. Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant. And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.



Product Details

Load Type inductive, incandescent lamp, fluorescent lamp, resistive
Pincode Group default
Rated current 16 AX at 250 V AC 50/60 Hz
Part Number E8333L2_GH
Activity HDCWD
Weight 119.0 g
Package1 Length*Width*Height 8.6 cm x 8.6 cm x 3.4 cm
Clamping Connection Capacity 3 x 2.5 mm² for solid cable(s), 3 x 2.5 mm² for stranded cable(s), 4 x 1.5 mm² for solid cable(s), 4 x 1.5 mm² for stranded cable(s)
Colour metal gold hairline
Colour Metal Gold Hairline
Connections - Terminals brass terminal
depth 34.2 mm
device application control
device mounting flush, surface
Device Presentation complete product
environmental characteristic UV resistant
height 86 mm
IP degree of protection IP20
Material polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator
Maximum Ambient Air Temperature for Operation 45 °C
Number of Gangs 3 gangs
Number of Rocker 3
operating altitude 2000 m
product or component type switch
range AvatarOn
relative humidity 0-95 %
standards IEC 60669-1, BS EN 60669-1, SS 227-1, MS IEC 60669-1
Switch Function 1-pole 2-way
width 86 mm
standards IEC 60669-1, BS EN 60669-1, SS 227-1, MS IEC 60669-1
environmental characteristic UV resistant
connections - terminals brass terminal

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: AvatarOn, 3 switches, 16AX, 250V, 2 way, Metal Gold Hairline
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

AvatarOn, 3 switches, 16AX, 250V, 1 way, LED, Metal Gold Hairline
E8333L1LED_GH

Out of stock

AvatarOn, 2 switches, 16AX, 250V, 1 way, LED, Metal Gold Hairline
E8332L1LED_GH

Out of stock