AvatarOn, 3 switches, 16AX, 250V, 2 way, Dark Grey
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, 3 switches, 16AX, 250V, 2 way, Dark Grey
Excl. Tax
Excl. Tax
Description
Schneider Electric AvatarOn switch E8333L2_DG is a complete product in color dark grey with 3 rockers. This is a 1-pole 2-way switch. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, with an embedding depth of 24.5 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. The IP rating of this device is IP20. Its connection terminals are brass terminal. Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant. Being environmentally friendly, this switch is a green premium product too. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Load Type | incandescent lamp, inductive, resistive, fluorescent lamp |
---|---|
Pincode Group | default |
Rated current | 16 AX at 250 V AC 50/60 Hz |
Show Accessory | No |
Part Number | E8333L2_DG |
Activity | HDCWD |
Weight | 115.0 g |
Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 4.5 cm |
Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 3 x 2.5 mm² for stranded cable(s), 4 x 1.5 mm² for solid cable(s), 4 x 1.5 mm² for stranded cable(s) |
Colour | dark grey |
Colour | Dark Grey |
Connections - Terminals | brass terminal |
depth | 34.2 mm |
device application | control |
device mounting | surface, flush |
Device Presentation | complete product |
Embedding Depth | 24.5 mm |
environmental characteristic | UV resistant |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
Maximum Ambient Air Temperature for Operation | 35 °C |
Number of Gangs | 3 gangs |
Number of Rocker | 3 |
operating altitude | 2000 m |
product or component type | switch |
range | AvatarOn |
relative humidity | 0-95 % |
standards | GB 16915.1 |
Switch Function | 1-pole 2-way |
width | 86 mm |
standards | GB 16915.1 |
environmental characteristic | UV resistant |
connections - terminals | brass terminal |