Schneider Electric 2G Blank Plate, WD, E8330TX_WD
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 2G Blank Plate, WD, E8330TX_WD
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | E8330TX_WD |
Activity | HDCWD |
Colour | wood |
depth | 14.7 mm |
device mounting | surface, flush |
height | 87 mm |
Material | polycarbonate: plastic part |
Number of Gangs | 2 gangs |
product or component type | blank plate |
range | AvatarOn |
relative humidity | 0-95 % |
width | 147 mm |
ambient air temperature for operation | -5-40 °C |
environmental characteristic | UV resistant |