
Schneider Electric 2G Blank Plate, WG, E8330TX_WG
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Schneider Electric 2G Blank Plate, WG, E8330TX_WG
Description
Schneider Electric AvatarOn blank plate E8330TX_WG is in color wine gold. Its matching mounting box can be recessed into the surface of the wall with flush type. This blank plate comes with 2 gangs. It is 147 mm in width, 87 mm in height, 14.7 mm in depth. A blanking plate is essential to help protect exposed sockets from dust and moisture. This blank plate looks aestetically pleasing as well as it ensures children are unable to push unwanted things into the exposed sockets. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Rated current | 10 AX at 250 V AC 50 Hz |
---|---|
Part Number | E8330TX_WG |
Activity | HDCWD |
Weight | 89.0 g |
Package1 Length*Width*Height | 14.7 cm x 8.6 cm x 1 cm |
ambient air temperature for operation | -5-40 °C |
Colour | wine gold |
Colour | Wine Gold |
depth | 14.7 mm |
device mounting | flush, surface |
environmental characteristic | UV resistant |
height | 87 mm |
Material | polycarbonate: plastic part |
Number of Gangs | 2 gangs |
product or component type | blank plate |
range | AvatarOn |
relative humidity | 0-95 % |
width | 147 mm |
ambient air temperature for operation | -5-40 °C |
environmental characteristic | UV resistant |