AvatarOn, 2G Blank Plate, Dark grey
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, 2G Blank Plate, Dark grey
Excl. Tax
Excl. Tax
Description
Schneider Electric AvatarOn blank plate E8330TX_DG is in color dark grey. Its matching mounting box can be recessed into the surface of the wall with flush type. This blank plate comes with 2 gangs. It is 147 mm in width, 87 mm in height, 14.7 mm in depth. A blanking plate is essential to help protect exposed sockets from dust and moisture. This blank plate looks aestetically pleasing as well as it ensures children are unable to push unwanted things into the exposed sockets. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Pincode Group | default |
---|---|
Show Accessory | No |
Part Number | E8330TX_DG |
Activity | HDCWD |
Weight | 89.0 g |
Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 1.0 cm |
ambient air temperature for operation | -5-40 °C |
Colour | dark grey |
Colour | Dark Grey |
depth | 14.7 mm |
device mounting | surface, flush |
environmental characteristic | UV resistant |
height | 87 mm |
Material | polycarbonate: plastic part |
Number of Gangs | 2 gangs |
product or component type | blank plate |
range | AvatarOn |
relative humidity | 0-95 % |
width | 147 mm |
ambient air temperature for operation | -5-40 °C |
environmental characteristic | UV resistant |