
AvatarOn, 2 USB charger + switched socket, 3P, 13A, White
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
AvatarOn, 2 USB charger + switched socket, 3P, 13A, White
Description
Schneider Electric AvatarOn E8315USB_WE_G12 switched socket with 2 type A 2.1A USB chargers in color white is a mechanism. The socket outlet is a 13A 3 pole one with earthing contact, which conforms to British outlet standard deviation. The service life is 5000, which makes this socket outlet as reliable as possible. Its thermal protection and current protection take you family safety further. The dielectric strength, which means the electrical strength of its insulator, is 2000, improving safety level again. Surface mounting is the mounting type of this mechanism. And it is fixed by screws, with the support of a mounting box. The connection terminal of this mechanism is screw terminal. This device is 86 mm in width, 86 mm in height and 38.2 mm in depth. It embedding depth is 29.3 mm. The premium PC (polycarbonate) material makes it resistant enough. It adopts matt surface finish as well. The IP rating of this device is IP20. Standards of UL 94, UL 498, UL 1310 are well satisfied.
Product Details
Part Number | E8315USB_WE_G12 |
---|---|
Activity | HDCWD |
Weight | 109.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.8 cm |
ambient air temperature for operation | 0-40 °C |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 1.5...4 mm² for rigid cable(s), 1.5...4 mm² for stranded cable(s), 1.5...4 mm² for flexible cable(s) |
Colour | white |
Colour | White |
Connections - Terminals | screw terminal |
depth | 38.2 mm |
device mounting | surface |
Device Presentation | complete product |
dielectric strength | 2000 V |
Embedding Depth | 29.3 mm |
fixing mode | by screws |
height | 86 mm |
Integrated Connection Type | 2 USB type A 5 V DC 2.1 A, 1 socket-outlet 250 V AC 13 A 50/60 Hz |
IP degree of protection | IP20 |
Material | PC (polycarbonate): grid plate, PC (polycarbonate): surround |
mounting support | mounting box |
Number of Cables | 2 |
Number of Terminals | 3 |
Outlet Poles Configuration | 3P with shutter |
Outlet Standard | British |
Outlet Standard Description | with earthing contact |
product or component type | USB charger + switched socket |
Protection Type | current protection, thermal protection |
Quantity per set | set of 10 |
range | AvatarOn |
Screwdriver Shape | Phillips combined |
Service Life in Cycles | 5000 cycles |
standards | UL 498, UL 94, UL 1310 |
Surface Finish | matt |
Surface Treatment | untreated |
Type of Packing | flow-pack |
width | 86 mm |
Wire Stripping Length | 12 mm |
Outlet standard deviation | British |
ambient air temperature for operation | 0-40 °C |
standards | UL 498, UL 94, UL 1310 |
connections - terminals | screw terminal |