
Schneider Electric 10A 2Gang Mechanical Curtain Switch, Wine Gold, E8332C_WG
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Schneider Electric 10A 2Gang Mechanical Curtain Switch, Wine Gold, E8332C_WG
Description
Schneider Electric AvatarOn switch E8332C_WG is a complete product in color wine gold. This is a curtain switch. And its rated current is 10A. It is 86 mm in width, 86 mm in height, 32 mm in depth, with an embedding depth of 22.3 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP20 degree of protection too. The connection terminals of this switch are brass terminal. The switch is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible. Being environmentally friendly, this switch is a green premium product too. And it is mercury free as well as heavy metal free, taking care of the environment and your health all the time. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Load Type | inductive, resistive, incandescent lamp, fluorescent lamp |
---|---|
Rated current | 10 A at 250 V AC 50/60 Hz |
Part Number | E8332C_WG |
Activity | HDCWD |
Weight | 74.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.4 cm |
Clamping Connection Capacity | 2 x 2.5 mm² for solid cable(s), 2 x 2.5 mm² for stranded cable(s), 3 x 1.5 mm² for solid cable(s), 3 x 1.5 mm² for stranded cable(s) |
Colour | wine gold |
Colour | Wine Gold |
Connections - Terminals | brass terminal |
depth | 32 mm |
device mounting | surface, flush |
Device Presentation | complete product |
Embedding Depth | 22.3 mm |
environmental characteristic | no UV resistant |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
Maximum Ambient Air Temperature for Operation | 35 °C |
Number of Gangs | 2 gangs |
operating altitude | 2000 m |
product or component type | switch |
range | AvatarOn |
relative humidity | 0-95 % |
standards | GB 16915.1 |
Switch Function | curtain |
width | 86 mm |
standards | GB 16915.1 |
environmental characteristic | no UV resistant |
connections - terminals | brass terminal |