calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
AvatarOn, 2 switches, 16AX, 250V, 2 way, Dark Grey
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight | 97.0 g |
| Colour | Dark Grey |
| Number of Gangs | 2 gangs |
| Product or component type | SWITCH |
| Device application | CONTROL |
| load type | FLUORESCENT LAMPRESISTIVEINCANDESCENT LAMPINDUCTIVE |
| Colour tint | DARK GREY |
| Colour tint | DARK GREY |
| Device presentation | COMPLETE PRODUCT |
| Rated current | 16 AX AT 250 V AC 50/60 HZ |
| Switch function | 1-POLE 2-WAY |
| Number of gangs | 2 GANGS |
| Number of rocker | 2 |
| Clamping connection capacity | 3 X 2.5 MM² FOR SOLID CABLE(S)3 X 2.5 MM² FOR STRANDED CABLE(S)4 X 1.5 MM² FOR SOLID CABLE(S)4 X 1.5 MM² FOR STRANDED CABLE(S) |
| Connections - terminals | BRASS TERMINAL |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: BASEPOLYCARBONATE: DOLLYPOLYCARBONATE: FRAMEPOLYCARBONATE + GF 20 %: ACTUATOR |
| Device mounting | FLUSHSURFACE |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 34.2 MM |
| IP degree of protection | IP20 |
| Maximum ambient air temperature for operation | 45 °C |
| Operating altitude | 2000 M |
| Relative humidity | 0…95 % |
| Standards | MS IEC 60669-1SS 227-1IEC 60669-1BS EN 60669-1 |
| Environmental characteristic | UV RESISTANT |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.5 CM |
| Package 1 Width | 8.5 CM |
| Package 1 Length | 8.5 CM |
| Package 1 Weight | 97 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0.8 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5835358333 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0125153095 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0004913627 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.21381 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0218596429 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| Average percentage of recycled plastic content | 9 % |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight | 97.0 g |
| Colour | Dark Grey |
| Number of Gangs | 2 gangs |
| Product or component type | SWITCH |
| Device application | CONTROL |
| load type | FLUORESCENT LAMPRESISTIVEINCANDESCENT LAMPINDUCTIVE |
| Colour tint | DARK GREY |
| Colour tint | DARK GREY |
| Device presentation | COMPLETE PRODUCT |
| Rated current | 16 AX AT 250 V AC 50/60 HZ |
| Switch function | 1-POLE 2-WAY |
| Number of gangs | 2 GANGS |
| Number of rocker | 2 |
| Clamping connection capacity | 3 X 2.5 MM² FOR SOLID CABLE(S)3 X 2.5 MM² FOR STRANDED CABLE(S)4 X 1.5 MM² FOR SOLID CABLE(S)4 X 1.5 MM² FOR STRANDED CABLE(S) |
| Connections - terminals | BRASS TERMINAL |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: BASEPOLYCARBONATE: DOLLYPOLYCARBONATE: FRAMEPOLYCARBONATE + GF 20 %: ACTUATOR |
| Device mounting | FLUSHSURFACE |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 34.2 MM |
| IP degree of protection | IP20 |
| Maximum ambient air temperature for operation | 45 °C |
| Operating altitude | 2000 M |
| Relative humidity | 0…95 % |
| Standards | MS IEC 60669-1SS 227-1IEC 60669-1BS EN 60669-1 |
| Environmental characteristic | UV RESISTANT |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.5 CM |
| Package 1 Width | 8.5 CM |
| Package 1 Length | 8.5 CM |
| Package 1 Weight | 97 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0.8 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5835358333 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0125153095 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0004913627 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.21381 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0218596429 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| Average percentage of recycled plastic content | 9 % |