
AvatarOn, 2 switches, 16AX, 250V, 1 way, LED, Dark Grey
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, 2 switches, 16AX, 250V, 1 way, LED, Dark Grey
Description
Schneider Electric AvatarOn switch E8332L1LED_DG is a complete product in color dark grey with 2 rockers. This is a 1-pole 1-way switch with a LED indicator. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, with an embedding depth of 24.5 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. Besides, the IP rating of this device is IP20. Its connection terminals are brass terminal. The switch is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Load Type | inductive, resistive, incandescent lamp, fluorescent lamp |
---|---|
Rated current | 16 AX at 250 V AC 50/60 Hz |
Part Number | E8332L1LED_DG |
Activity | HDCWD |
Weight | 98.0 g |
Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 4.5 cm |
Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 3 x 2.5 mm² for stranded cable(s), 4 x 1.5 mm² for solid cable(s), 4 x 1.5 mm² for stranded cable(s) |
Colour | dark grey |
Colour | Dark Grey |
Connections - Terminals | brass terminal |
depth | 34.2 mm |
device application | control |
device mounting | flush, surface |
Device Presentation | complete product |
Embedding Depth | 24.5 mm |
environmental characteristic | UV resistant |
height | 86 mm |
IP degree of protection | IP20 |
local signalling | off: LED indicator, LED |
Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
Maximum Ambient Air Temperature for Operation | 35 °C |
Number of Gangs | 2 gangs |
Number of Rocker | 2 |
operating altitude | 2000 m |
product or component type | switch |
range | AvatarOn |
relative humidity | 0-95 % |
standards | GB 16915.1 |
Switch Function | 1-pole 1-way |
width | 86 mm |
standards | GB 16915.1 |
local signalling | off: LED indicator, LED |
environmental characteristic | UV resistant |
connections - terminals | brass terminal |