calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
AvatarOn, 2 switched socket, 3P, 13 A, 250 V, White
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Schneider Electric AvatarOn switched socket E83T25_WE_G12 is a complete product in color white and with 2 gangs. This switch is 3P. And this device is British BS 1363A standard. And its rated current is 13A. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is screw. The IP rating of this device is IP20. What's more, it well satisfied the standard of BS 1363, MS 589, SS 145. The switched socket is made of polycarbonate, making it as resistant as possible. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Activity | HDCWD |
|---|---|
| Weight | 151.0 g |
| [ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
| Colour | White |
| Number of Gangs | 2 gangs |
| Range | AVATARON |
| Product or component type | SWITCHED SOCKET |
| Device application | POWER SUPPLY |
| Device presentation | COMPLETE PRODUCT |
| Outlet poles configuration | 3P |
| Colour tint | WHITE |
| Socket number | 2 |
| Outlet standard description | WITH EARTHING CONTACT |
| Outlet standard deviation | BRITISH BS 1363A |
| Number of gangs | 2 GANGS |
| Service life in cycles | 20000 CYCLES |
| Electrical durability | 5000 CYCLES |
| Connections - terminals | SCREW TERMINAL |
| Material | POLYCARBONATE |
| Surface finish | GLOSSY |
| Device mounting | SURFACE |
| fixing mode | SCREW |
| Height | 86 MM |
| Width | 146 MM |
| Depth | 31.7 MM |
| Rated current | 13 A AT 250 V AC 50/60 HZ |
| Socket additional information | SHUTTERED |
| surface treatment | PAINTED |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | -5…60 °C |
| Relative humidity | 0…95 % |
| Standards | BS 1363MS 589SS 145 |
| Product certifications | SIRIM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.2 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 14.6 CM |
| Package 1 Weight | 151 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 7 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 1.104 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.2513545222 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0194818345 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0036518294 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.27483 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0159567833 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
Documents
Reviews
Description
Schneider Electric AvatarOn switched socket E83T25_WE_G12 is a complete product in color white and with 2 gangs. This switch is 3P. And this device is British BS 1363A standard. And its rated current is 13A. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is screw. The IP rating of this device is IP20. What's more, it well satisfied the standard of BS 1363, MS 589, SS 145. The switched socket is made of polycarbonate, making it as resistant as possible. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Activity | HDCWD |
|---|---|
| Weight | 151.0 g |
| [ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
| Colour | White |
| Number of Gangs | 2 gangs |
| Range | AVATARON |
| Product or component type | SWITCHED SOCKET |
| Device application | POWER SUPPLY |
| Device presentation | COMPLETE PRODUCT |
| Outlet poles configuration | 3P |
| Colour tint | WHITE |
| Socket number | 2 |
| Outlet standard description | WITH EARTHING CONTACT |
| Outlet standard deviation | BRITISH BS 1363A |
| Number of gangs | 2 GANGS |
| Service life in cycles | 20000 CYCLES |
| Electrical durability | 5000 CYCLES |
| Connections - terminals | SCREW TERMINAL |
| Material | POLYCARBONATE |
| Surface finish | GLOSSY |
| Device mounting | SURFACE |
| fixing mode | SCREW |
| Height | 86 MM |
| Width | 146 MM |
| Depth | 31.7 MM |
| Rated current | 13 A AT 250 V AC 50/60 HZ |
| Socket additional information | SHUTTERED |
| surface treatment | PAINTED |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | -5…60 °C |
| Relative humidity | 0…95 % |
| Standards | BS 1363MS 589SS 145 |
| Product certifications | SIRIM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.2 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 14.6 CM |
| Package 1 Weight | 151 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 7 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 1.104 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.2513545222 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0194818345 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0036518294 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.27483 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0159567833 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |