
Schneider Electric 13A 250V 2G SW Skt, GH, E83T25_GH_G12
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Schneider Electric 13A 250V 2G SW Skt, GH, E83T25_GH_G12
Description
Schneider Electric AvatarOn switched socket E83T25_GH_G12 is a complete product in color metal gold hairline and with 2 gangs. This switch is 3P. And this device is British BS 1363A standard. And its rated current is 13A. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is screw. The IP rating of this device is IP20. What's more, it well satisfied the standard of BS 1363, MS 589, SS 145. Being made of polycarbonate material, this switched socket is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Rated current | 13 A socket-outlet |
---|---|
Part Number | E83T25_GH_G12 |
Activity | HDCWD |
Weight | 151.0 g |
Package1 Length*Width*Height | 14.6 cm x 8.6 cm x 3.2 cm |
[ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
ambient air temperature for operation | -5-45 °C |
ambient air temperature for storage | -5-60 °C |
Colour | metal gold hairline |
Colour | Metal Gold Hairline |
Connections - Terminals | screw terminal |
Depth | 31.7 mm |
device application | power supply |
device mounting | surface |
Device Presentation | complete product |
electrical durability | 5000 cycles |
fixing mode | screw |
Height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround |
Number of Gangs | 2 gangs |
Outlet Poles Configuration | 3P with shutter |
Outlet Standard | British BS 1363A |
Outlet Standard Description | with earthing contact |
product certifications | SIRIM |
product or component type | switched socket |
Range | AvatarOn |
relative humidity | 0-95 % |
Service Life in Cycles | 20000 cycles |
Socket Number | 2 |
standards | MS 589, SS 145, BS 1363 |
Surface Finish | glossy |
Surface Treatment | painted mechanism cover |
Type of Packing | flow-pack |
width | 146 mm |
Outlet standard deviation | British BS 1363A |
ambient air temperature for operation | -5-45 °C |
standards | MS 589, SS 145, BS 1363 |
connections - terminals | screw terminal |
Electrical Durability | 5000 cycles |