AvatarOn, 2 switched socket, 3P, 13 A, 250 V, LED, Wood

E83T25N_WD_G12
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn switched socket E83T25N_WD_G12 is a complete product in color wood and with 2 gangs. This switch is 3P. And this device is British BS 1363A standard. And its rated current is 13A. Its matching mounting box can be recessed into the surface of the wall with flush type. Its fixing mode is screw. The IP rating of this device is IP20. What's more, it well satisfied the standard of BS 1363, MS 589, SS 145. Being made of polycarbonate material, this switched socket is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.



Product Details

Pincode Group default
Rated current 13 A socket-outlet
Part Number E83T25N_WD_G12
Activity HDCWD
Weight 151.0 g
Package1 Length*Width*Height 14.6 cm x 8.6 cm x 3.2 cm
[ue] Rated Operational Voltage 250 V AC 50/60 Hz
ambient air temperature for operation -5-45 °C
ambient air temperature for storage -5-60 °C
Colour wood
Colour Wood
Connections - Terminals screw terminal
depth 31.7 mm
device application power supply
device mounting surface
Device Presentation complete product
electrical durability 5000 cycles
fixing mode screw
height 86 mm
IP degree of protection IP20
Material polycarbonate: grid plate, polycarbonate: surround
Number of Gangs 2 gangs
Outlet Poles Configuration 3P with shutter
Outlet Standard British BS 1363A
Outlet Standard Description with earthing contact
Pilot Light LED
product certifications SIRIM
product or component type switched socket
range AvatarOn
relative humidity 0-95 %
Service Life in Cycles 20000 cycles
Socket Number 2
standards BS 1363, SS 145, MS 589
Surface Finish glossy
Surface Treatment painted mechanism cover
Type of Packing flow-pack
width 146 mm
Outlet standard deviation British BS 1363A
ambient air temperature for operation -5-45 °C
standards BS 1363, SS 145, MS 589
connections - terminals screw terminal
Electrical Durability 5000 cycles

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: AvatarOn, 2 switched socket, 3P, 13 A, 250 V, LED, Wood
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.