AvatarOn, 2 switched socket, 3P, 13 A, 250 V, Dark Grey
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, 2 switched socket, 3P, 13 A, 250 V, Dark Grey
Excl. Tax
Excl. Tax
Description
Schneider Electric AvatarOn switched socket E83T25_DG_G12 is a complete product in color dark grey and with 2 gangs. This switch is 3P. And this device is British BS 1363A standard. And its rated current is 13A. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is screw. It reaches IP20 degree of protection too. What's more, it well satisfied the standard of BS 1363, MS 589, SS 145. As a green premium product, this device is environmentally friendly as well. The switched socket is made of polycarbonate, making it as resistant as possible. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A socket-outlet |
Show Accessory | No |
Part Number | E83T25_DG_G12 |
Activity | HDCWD |
Weight | 152.0 g |
Package1 Length*Width*Height | 14.6 cm x 8.6 cm x 3.2 cm |
[ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
ambient air temperature for operation | -5-45 °C |
ambient air temperature for storage | -5-60 °C |
Colour | dark grey |
Colour | Dark Grey |
Connections - Terminals | screw terminal |
depth | 31.7 mm |
device application | power supply |
device mounting | surface |
Device Presentation | complete product |
electrical durability | 5000 cycles |
fixing mode | screw |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround |
Number of Gangs | 2 gangs |
Outlet Poles Configuration | 3P with shutter |
Outlet Standard | British BS 1363A |
Outlet Standard Description | with earthing contact |
product certifications | SIRIM |
product or component type | switched socket |
range | AvatarOn |
relative humidity | 0-95 % |
Service Life in Cycles | 20000 cycles |
Socket Number | 2 |
standards | BS 1363, MS 589, SS 145 |
Surface Finish | glossy |
Surface Treatment | painted mechanism cover |
Type of Packing | flow-pack |
width | 146 mm |
Outlet standard deviation | British BS 1363A |
ambient air temperature for operation | -5-45 °C |
standards | BS 1363, MS 589, SS 145 |
connections - terminals | screw terminal |
Electrical Durability | 5000 cycles |