
calcActive())">
AvatarOn, 2 data socketS, RJ45, cat6e, shuttered, Wine Gold
E8332RJS6_WG
AEDÂ 45.40
AEDÂ 35.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8332RJS6_WG
AvatarOn, 2 data socketS, RJ45, cat6e, shuttered, Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, 2 data socketS, RJ45, cat6e, shuttered, Wine Gold
AEDÂ 45.40
AEDÂ 35.00
Product Details
Rated current | 1.5 A |
---|---|
Part Number | E8332RJS6_WG |
Activity | HDCWD |
Awg Gauge | AWG 26...AWG 22 (4 twisted pair cables) |
Colour | wine gold |
Communication Network Category | data: 6e |
Contact Resistance | 1 µOhm |
contacts material | housing: PC, contact: phosphor bronze with gold plating |
Data Socket Type | RJ45 |
depth | 31 mm |
device application | communication |
device mounting | flush, surface |
Device Presentation | complete product |
dielectric strength | 1000 V for 60 s at 60 Hz |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: plastic part |
Maximum Ambient Air Temperature for Operation | 35 °C |
Minimum Return Loss | 23 dB |
Number of Gangs | 2 gangs |
product or component type | data socket |
range | AvatarOn |
relative humidity | 0-95 % |
Socket Additional Information | shuttered |
width | 86 mm |
standards | TIA/EIA-568-B.2-1, ASTMD4566-98 |
environmental characteristic | no UV resistant |
insulation resistance | >= 200 mOhm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account