
calcActive())">
auxiliary contact - SDE - 1 NO/NC - 6 A - for NS630b…3200
33011
AED 197.51
AED 126.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33011
auxiliary contact - SDE - 1 NO/NC - 6 A - for NS630b…3200
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
auxiliary contact - SDE - 1 NO/NC - 6 A - for NS630b…3200
AED 197.51
AED 126.00
Product Details
Activity | PPCCB |
---|---|
Part Number | 33011 |
Signal Contacts Composition | 1 NO/NC |
device application | breaker status monitoring |
device short name | SDE |
mounting mode | clip-on |
product or component type | auxiliary contact |
Range Compatibility | ComPact (ComPact NS630b...1600), ComPact (ComPact NS1600b...3200) |
range of product | ComPact NS630b...1600, ComPact NS1600b...3200 |
Minimum load | 100 mA at 24 V DC |
Fault type | general electric fault |
local signalling | fault trip for electrical fault |
[Ith] conventional free air thermal current | 6:00 AM |
auxiliary contacts type | standard |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account