auxiliary contact - SD - 1 NO/NC - 6 A - for NS630b…3200
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
auxiliary contact - SD - 1 NO/NC - 6 A - for NS630b…3200
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Product or component type | AUXILIARY CONTACT |
| Device short name | SD |
| Device application | BREAKER STATUS MONITORING |
| Range compatibility | COMPACT COMPACT NS630B...1600COMPACT COMPACT NS1600B...3200 |
| Signal contacts composition | 1 NO/NC |
| Local signalling | TRIP INDICATOR FOR RELAY TRIP INDICATOR |
| Auxiliary contacts type | STANDARD |
| Mounting mode | CLIP-ON |
| [Ith] conventional free air thermal current | 6 A |
| Breaking capacity (A) | AC-12: 6 A AT 24 V AC 50/60 HZAC-12: 6 A AT 48 V AC 50/60 HZAC-12: 6 A AT 110 V AC 50/60 HZAC-12: 6 A AT 220/240 V AC 50/60 HZAC-12: 6 A AT 380/440 V AC 50/60 HZAC-12: 6 A AT 480 V AC 50/60 HZAC-12: 6 A AT 660/690 V AC 50/60 HZAC-15: 6 A AT 24 V AC 50/60 HZAC-15: 6 A AT 48 V AC 50/60 HZAC-15: 5 A AT 110 V AC 50/60 HZAC-15: 4 A AT 220/240 V AC 50/60 HZAC-15: 2 A AT 380/440 V AC 50/60 HZAC-15: 1.5 A AT 480 V AC 50/60 HZAC-15: 0.1 A AT 660/690 V AC 50/60 HZDC-12: 6 A AT 24 V DCDC-12: 2.5 A AT 48 V DCDC-12: 0.6 A AT 110 V DCDC-12: 0.3 A AT 250 V DCDC-14: 1 A AT 24 V DCDC-14: 0.2 A AT 48 V DCDC-14: 0.05 A AT 110 V DCDC-14: 0.03 A AT 250 V DC |
| Minimum load | 100 MA AT 24 V DC |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.500 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 10.500 CM |
| Package 1 Weight | 29.000 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 50 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 15.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 1.591 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 1600 |
| Package 3 Height | 45.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 62.912 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Product or component type | AUXILIARY CONTACT |
| Device short name | SD |
| Device application | BREAKER STATUS MONITORING |
| Range compatibility | COMPACT COMPACT NS630B...1600COMPACT COMPACT NS1600B...3200 |
| Signal contacts composition | 1 NO/NC |
| Local signalling | TRIP INDICATOR FOR RELAY TRIP INDICATOR |
| Auxiliary contacts type | STANDARD |
| Mounting mode | CLIP-ON |
| [Ith] conventional free air thermal current | 6 A |
| Breaking capacity (A) | AC-12: 6 A AT 24 V AC 50/60 HZAC-12: 6 A AT 48 V AC 50/60 HZAC-12: 6 A AT 110 V AC 50/60 HZAC-12: 6 A AT 220/240 V AC 50/60 HZAC-12: 6 A AT 380/440 V AC 50/60 HZAC-12: 6 A AT 480 V AC 50/60 HZAC-12: 6 A AT 660/690 V AC 50/60 HZAC-15: 6 A AT 24 V AC 50/60 HZAC-15: 6 A AT 48 V AC 50/60 HZAC-15: 5 A AT 110 V AC 50/60 HZAC-15: 4 A AT 220/240 V AC 50/60 HZAC-15: 2 A AT 380/440 V AC 50/60 HZAC-15: 1.5 A AT 480 V AC 50/60 HZAC-15: 0.1 A AT 660/690 V AC 50/60 HZDC-12: 6 A AT 24 V DCDC-12: 2.5 A AT 48 V DCDC-12: 0.6 A AT 110 V DCDC-12: 0.3 A AT 250 V DCDC-14: 1 A AT 24 V DCDC-14: 0.2 A AT 48 V DCDC-14: 0.05 A AT 110 V DCDC-14: 0.03 A AT 250 V DC |
| Minimum load | 100 MA AT 24 V DC |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.500 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 10.500 CM |
| Package 1 Weight | 29.000 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 50 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 15.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 1.591 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 1600 |
| Package 3 Height | 45.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 62.912 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |