Schneider Electric A2_10A250V 1G Switch W-Fluo Mdu, SAE-UE-MS-CSBWE
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric A2_10A250V 1G Switch W-Fluo Mdu, SAE-UE-MS-CSBWE
Excl. Tax
Excl. Tax
Product Details
Load Type | halogen lamp <= 1000 VA, energy saving lamp <= 80 VA, incandescent lamp <= 2000 W, low voltage halogen lamp <= 1000 VA, fluorescent lamp 100 µF <= 900 VA |
---|---|
Pincode Group | default |
Part Number | SAE-UE-MS-CSBWE |
Activity | HDCWD |
Weight | 0.280 kg |
Package1 Length*Width*Height | 1.000 cm x 1.000 cm x 1.000 cm |
ambient air temperature for operation | 0-45 °C |
depth | 42.5 mm |
Detection Angle | 360° |
device application | lighting |
device mounting | surface |
Diameter | 121.5 mm |
Electrical Shock Protection Class | class II |
IP degree of protection | IP40 |
Mounting Height | 2-3 m |
mounting support | ceiling |
Presence Detection Area | PIR: 360°, 7 m |
product or component type | occupancy sensor |
range | ARGUS |
Rated Voltage | 230-230 V +/- 10 % AC 50/60 Hz |
standards | EN 60669-1, EN 60669-2-1 |
ambient air temperature for operation | 0-45 °C |
standards | EN 60669-1, EN 60669-2-1 |