ARGUS standard outdoor 360° - carton
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ARGUS standard outdoor 360° - carton
Excl. Tax
Excl. Tax
Product Details
Load Type | incandescent lamp: 1000 W, AC, low voltage halogen lamp with wire-wound transformer: 500 VA, low voltage halogen lamp with electronic transformer: 315 VA, fluorescent tube: 250 VA, AC, compact fluorescent lamp: 4 x 23 W, AC, capacitive: : 6 A, 28 µF, AC, capacitive: : 10 A, 21 µF, AC, halogen lamp: 800 W, AC |
---|---|
Pincode Group | default |
Part Number | CCT56P008 |
Activity | HDSPE |
Colour | white |
Detection Face | frontal: 12 m |
device mounting | surface |
Horizontal Detection Angle | 0-360 ° |
IP degree of protection | IP55 |
Light Intensity Adjustment | 5-2000 lux |
Market Segment | small commercial, residential |
Material | PC (polycarbonate) matt |
Mounting Height | 2.5-2.5 m |
network frequency | 50 Hz |
Output Current | 10:00 AM |
product or component type | movement detector |
range | ARGUS |
range of product | ARGUS standard movement detector |
Time Delay | 5 s...20 min |
Type of Packing | carton |
Type of Setting | time adjustment, light sensitivity adjustable |
ambient air temperature for operation | -15-40 °C |