ARGUS standard outdoor 120° - carton
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ARGUS standard outdoor 120° - carton
Excl. Tax
Excl. Tax
Description
ARGUS Standard 120° outdoor PIR. Electronic outdoor movement detector. 120° surface monitoring for smaller house fronts and sections of the house. High quality infrared sensor and components. Convenience and security: reacts to all visitors or intruders by turning the light ON and OFF automatically. Easy to use and energy saving with quick settings for switch on time and light sensitivity levels. Protected against UV, dust, heavy rains and water protection. Undesired areas can be blanked out of the detection range. Mains voltage: AC 220-240 V, 50 Hz. Max. switching current: 10 A, AC 220-240 V, cos Phi 0.6. Nominal capacity: Incandescent lamps AC 230 V: 1000 W. Halogen lamps AC 230 V: 900 W. Halogen with electronic transformer: 250 VA. Halogen with iron core transformer: 500 VA. Fluorescent tubes: 200 VA. Capacitive loads (6 A test current): 21 µF. Capacitive loads (10 A test current): 14 µF. Compact fluorescent lamps: 3 x 23 W. Upstream fuse: 10 A. Stand-by current consumption: < 2 W. Angle of detection: 120°. Range: max. 12 m. Light sensitivity (lux setting): 5-2000 Lux. Time setting: approx. 3 s to approx. 30 min, lower tolerance 2-6 s. Switching modes: auto mode, manual override. Connection: 3-wires. Operating temperature: -15 °C to +40 °C. Type of protection: IP 55. EC directives: Low voltage directive 2006/95/EC and EMC directive 2004/108/EC. Colour: white, RAL 9010. Dimensions (LxWxH): 164x80x75 mm (with corner bracket), 140x80x75 (without corner bracket). Net weight: 226g (with corner bracket), 205g (without corner bracket). Contents: With mounting bracket for outer/inner corners. Colour: white.
Product Details
Load Type | incandescent lamp: 1000 W, AC, low voltage halogen lamp with wire-wound transformer: 500 VA, low voltage halogen lamp with electronic transformer: 250 VA, fluorescent tube: 200 VA, AC, compact fluorescent lamp: 3 x 23 W, AC, capacitive: : 6 A, 21 µF, AC, capacitive: : 10 A, 14 µF, AC, halogen lamp: 900 W, AC |
---|---|
Pincode Group | default |
Part Number | CCT56P004 |
Activity | HDSPE |
Weight | 343.0 g |
Package1 Length*Width*Height | 9.8 cm x 17.2 cm x 9.2 cm |
[ue] Rated Operational Voltage | 220...240 V |
ambient air temperature for operation | -15-40 °C |
Colour | white |
Colour | White |
Detection Face | frontal: 12 m |
device mounting | surface |
Horizontal Detection Angle | 0-120 ° |
IP degree of protection | IP55 |
Light Intensity Adjustment | 5-2000 lux |
Market Segment | residential, small commercial |
Material | PC (polycarbonate) matt |
Mounting Height | 2.5-2.5 m |
network frequency | 50 Hz |
Output Current | 10:00 AM |
product or component type | movement detector |
range | ARGUS |
range of product | ARGUS standard movement detector |
Time Delay | 3 s...30 min |
Type of Packing | carton |
Type of Setting | light sensitivity adjustable, time adjustment |
ambient air temperature for operation | -15-40 °C |