ARGUS standard outdoor 120° - carton

CCT56P004
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

ARGUS Standard 120° outdoor PIR. Electronic outdoor movement detector. 120° surface monitoring for smaller house fronts and sections of the house. High quality infrared sensor and components. Convenience and security: reacts to all visitors or intruders by turning the light ON and OFF automatically. Easy to use and energy saving with quick settings for switch on time and light sensitivity levels. Protected against UV, dust, heavy rains and water protection. Undesired areas can be blanked out of the detection range. Mains voltage: AC 220-240 V, 50 Hz. Max. switching current: 10 A, AC 220-240 V, cos Phi 0.6. Nominal capacity: Incandescent lamps AC 230 V: 1000 W. Halogen lamps AC 230 V: 900 W. Halogen with electronic transformer: 250 VA. Halogen with iron core transformer: 500 VA. Fluorescent tubes: 200 VA. Capacitive loads (6 A test current): 21 µF. Capacitive loads (10 A test current): 14 µF. Compact fluorescent lamps: 3 x 23 W. Upstream fuse: 10 A. Stand-by current consumption: < 2 W. Angle of detection: 120°. Range: max. 12 m. Light sensitivity (lux setting): 5-2000 Lux. Time setting: approx. 3 s to approx. 30 min, lower tolerance 2-6 s. Switching modes: auto mode, manual override. Connection: 3-wires. Operating temperature: -15 °C to +40 °C. Type of protection: IP 55. EC directives: Low voltage directive 2006/95/EC and EMC directive 2004/108/EC. Colour: white, RAL 9010. Dimensions (LxWxH): 164x80x75 mm (with corner bracket), 140x80x75 (without corner bracket). Net weight: 226g (with corner bracket), 205g (without corner bracket). Contents: With mounting bracket for outer/inner corners. Colour: white.



Product Details

Load Type incandescent lamp: 1000 W, AC, low voltage halogen lamp with wire-wound transformer: 500 VA, low voltage halogen lamp with electronic transformer: 250 VA, fluorescent tube: 200 VA, AC, compact fluorescent lamp: 3 x 23 W, AC, capacitive: : 6 A, 21 µF, AC, capacitive: : 10 A, 14 µF, AC, halogen lamp: 900 W, AC
Pincode Group default
Part Number CCT56P004
Activity HDCWD
Weight 343.0 g
Package1 Length*Width*Height 9.8 cm x 17.2 cm x 9.2 cm
[ue] Rated Operational Voltage 220...240 V
ambient air temperature for operation -15-40 °C
Colour white
Colour White
Detection Face frontal: 12 m
device mounting surface
Horizontal Detection Angle 0-120 °
IP degree of protection IP55
Light Intensity Adjustment 5-2000 lux
Market Segment residential, small commercial
Material PC (polycarbonate) matt
Mounting Height 2.5-2.5 m
network frequency 50 Hz
Output Current 10:00 AM
product or component type movement detector
range ARGUS
range of product ARGUS standard movement detector
Time Delay 3 s...30 min
Type of Packing carton
Type of Setting light sensitivity adjustable, time adjustment
ambient air temperature for operation -15-40 °C

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: ARGUS standard outdoor 120° - carton
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.