ARGUS standard indoor 360° - carton
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ARGUS standard indoor 360° - carton
Excl. Tax
Excl. Tax
Description
ARGUS Standard 360° indoor PIR. Electronic movement detector for indoor ceiling mounting. 360° surface monitoring. Efficient and discrete infrared sensor for all types of room in your home. Quick and easy settings for switch on time and light sensitivity levels. Attractive design to fit with your interior. Mains voltage: AC 220-240 V, 50 Hz. Max. switching current: 10 A, AC 220-240 V, cos Phi 0.6. Nominal capacity: Incandescent lamps AC 230 V: 1000 W. Halogen lamps AC 230 V: 1000 W. Halogen with electronic transformer: 315 VA. Halogen with iron core transformer: 500 VA. Fluorescent tubes: 250 VA. Capacitive loads (6 A test current): 28 µF. Capacitive loads (10 A test current): 21 µF. Compact fluorescent lamps: 4 x 23 W. Upstream fuse: 6 A. Stand-by current consumption: < 2 W. Angle of detection: 360°. Range: radius of max. 7.4 m (at a mouning height of 2.4 m). Light sensitivity (lux setting): 5-2000 Lux. Time setting: approx. 3 s to approx. 10 min, lower tolerance 2-8 s. Switching modes: Auto mode. Connection: 3-wires, neutral conductor required. Light sensitivity (lux setting): 5-2000 Lux. Time setting: approx. 3 s to approx. 10 min, lower tolerance 2-8 s. Switching modes: Auto mode. Anschluss: 3-wired. Operating temperature: indoor use only. Type of protection: IP 20. EC directives: Low voltage directive 2006/95/EC and EMV-directive 2004/108/EC. Colour: white, RAL 9010. Dimensions (LxWxH): 135x135x43 mm. Net weight: 208g. Colour: white.
Product Details
Load Type | capacitive: : 6 A, 28 µF, AC, halogen lamp: 1000 W, AC, compact fluorescent lamp: 4 x 23 W, AC, low voltage halogen lamp with wire-wound transformer: 500 VA, low voltage halogen lamp with electronic transformer: 315 VA, fluorescent tube: 250 VA, AC, incandescent lamp: 1000 W, AC |
---|---|
Pincode Group | default |
Part Number | CCT56P002 |
Activity | HDSPE |
Weight | 316.0 g |
Package1 Length*Width*Height | 14.2 cm x 14.0 cm x 6.4 cm |
[ue] Rated Operational Voltage | 220...240 V |
Colour | white |
Colour | White |
Condition of Use | indoor use only |
Detection Face | radius: 3.9 m |
device mounting | ceiling |
Horizontal Detection Angle | 0-360 ° |
IP degree of protection | IP20 |
Light Intensity Adjustment | 5-2000 lux |
Market Segment | small commercial, residential |
Material | ABS + PC matt |
Mounting Height | 2.4-2.4 m |
network frequency | 50 Hz |
Output Current | 10:00 AM |
product or component type | movement detector |
range | ARGUS |
range of product | ARGUS standard movement detector |
Time Delay | 3 s...10 min |
Type of Packing | carton |
Type of Setting | time adjustment, light sensitivity adjustable |