ARGUS Presence Dual-Tech - 1ch
SKU :
CCT551011

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 758.11
AEDÂ 577.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
discrete input module - 16 inputs - 24 V DC positive - Safety
ARGUS Presence Dual-Tech - 1ch
AEDÂ 758.11
AEDÂ 577.00
- Specifications
- Documents
- Reviews
Overview
Load Type | LED lighting: : 100 W, incandescent lamps: : 2000 W - 230 V, halogen lamp: : 1000 W - 230 V, halogen lamp with standard electronic transformer: 1000 VA, halogen lamp with standard ferromagnetic transformer: 1000 VA, fluorescent tube: 900 VA, 100 µF |
---|---|
Part Number | CCT551011 |
Activity | HDCWD |
Colour | white |
control type | movement sensor |
Function Available | switching, toggling, dimming |
Horizontal Detection Angle | 360-360 ° |
IP degree of protection | IP20 |
Light Intensity Adjustment | 10-1000 lux |
Mounting Height | 2.5-2.5 m |
network frequency | 50/60 Hz |
Output Current | 10:00 AM |
output voltage | 220...250 V |
product or component type | presence detector with IR receiver |
Range | ARGUS |
range of product | ARGUS standard movement detector |
Input function | switch, external trigger |
Number of channels | 2 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Load Type | LED lighting: : 100 W, incandescent lamps: : 2000 W - 230 V, halogen lamp: : 1000 W - 230 V, halogen lamp with standard electronic transformer: 1000 VA, halogen lamp with standard ferromagnetic transformer: 1000 VA, fluorescent tube: 900 VA, 100 µF |
---|---|
Part Number | CCT551011 |
Activity | HDCWD |
Colour | white |
control type | movement sensor |
Function Available | switching, toggling, dimming |
Horizontal Detection Angle | 360-360 ° |
IP degree of protection | IP20 |
Light Intensity Adjustment | 10-1000 lux |
Mounting Height | 2.5-2.5 m |
network frequency | 50/60 Hz |
Output Current | 10:00 AM |
output voltage | 220...250 V |
product or component type | presence detector with IR receiver |
Range | ARGUS |
range of product | ARGUS standard movement detector |
Input function | switch, external trigger |
Number of channels | 2 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account