
calcActive())">
APC ProtectNet standalone surge protector for 10/100/1000 Base-T Ethernet lines
PNET1GB
AEDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

PNET1GB
APC ProtectNet standalone surge protector for 10/100/1000 Base-T Ethernet lines
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
APC ProtectNet standalone surge protector for 10/100/1000 Base-T Ethernet lines
AEDÂ 0.00
Product Details
Activity | SPPPP |
---|---|
Part Number | PNET1GB |
ambient air temperature for storage | -15-65 °C |
colour | beige |
Common Mode Rejection | 0 dB |
Depth | 2.8 cm |
Height | 10.4 cm |
mounting mode | not rack-mountable |
Mounting Preference | no preference |
net weight | 0.05 kg |
Peak Current | 0.25 kAcommon mode, 6.5 kAnormal mode |
Provided Equipment | 15 cm network patch cable, user manual |
relative humidity | 0-95 % |
Response Time | 1 ns common mode |
Storage Relative Humidity | 0-95 % |
width | 4.7 cm |
Data line protected | 01-Aug |
Let through voltage rating | 60 V |
ambient air temperature for operation | -15-65 °C |
standards | UL 497B |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account