APC Performance SurgeArrest 8 outlets 230V UK
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Performance SurgeArrest 8 outlets 230V UK
Excl. Tax
Excl. Tax
Product Details
Activity | SPPPP |
---|---|
Pincode Group | default |
Part Number | PM8-UK |
ambient air temperature for storage | -5-40 °C |
Cable Length | 6.56 ft |
colour | white |
Common Mode Rejection | 60 dB |
depth | 11.03 cm |
Equipment Protection Policy | lifetime : 50000 euros |
height | 6.17 cm |
Maximum Input Current | 13 A |
mounting mode | not rack-mountable |
Mounting Preference | no preference |
net weight | 0.91 kg |
network frequency | 50 Hz +/- 5 Hz |
Number of Cables | 1 |
Number of Power Socket Outlets | 8 |
operating altitude | 0...10000 ft |
Outlet Standard | BS 1363 United Kingdom |
Peak Current | 48 kAcommon mode, 60 kAnormal mode |
product certifications | CE |
Provided Equipment | user manual |
relative humidity | 0-90 % |
Storage Altitude | 0-15000 ft |
Storage Relative Humidity | 0-95 % non-condensing |
Surge Energy Rate | 2754 J |
Switching Current Capacity | 13 A |
width | 32.65 cm |
Main Input Voltage | 230 V |
Input Connection Type | BS1363A British |
ambient air temperature for operation | 0-40 °C |