
calcActive())">
APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V Germany
PM6U-GR
AEDÂ 221.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

PM6U-GR
APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V Germany
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V Germany
AEDÂ 221.00
Product Details
Activity | SPPPP |
---|---|
Part Number | PM6U-GR |
ambient air temperature for storage | -15-45 °C |
Cable Length | 6.56 ft |
colour | white |
Common Mode Rejection | 40 dB |
depth | 11 cm |
Equipment Protection Policy | lifetime : 50000 euros |
height | 6.2 cm |
Input Power | 2300 W |
Maximum Input Current | 10:00 AM |
mounting mode | rack-mounted |
Mounting Preference | no preference |
net weight | 0.75 kg |
network frequency | 50 Hz |
Number of Cables | 1 |
Number of Output Current 1 | 2.4 A |
Number of Power Socket Outlets | 6 |
operating altitude | 0...50000 ft |
Peak Current | 48 kAcommon mode |
product certifications | CE |
Provided Equipment | user manual |
relative humidity | 0-95 % non-condensing |
Response Time | 1 ns common mode |
Socket Number | 2 |
Storage Altitude | 0-50000 ft |
Storage Relative Humidity | 0-95 % |
Surge Energy Rate | 1836 J |
Switching Current Capacity | 10:00 AM |
width | 27.2 cm |
Main Input Voltage | 230 V |
Input Connection Type | Schuko CEE 7/7P |
Outlet standard deviation | Schuko CEE 7 |
ambient air temperature for operation | 0-40 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account