calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Compact design fits tight spaces, ideal for small offices and remote deployments
- 2. Vendor-neutral EIA-310 19" rack mounting compatibility with adjustable rails
- 3. Ready for low to medium density edge computing
- 4. Two zero-U accessory channels to maximize equipment space
APC NetShelter SX 12U Server Rack Enclosure 600mm x 900mm w/ Sides Black
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | SPRSY |
|---|---|
| Presentation | AN INDUSTRY STANDARD RACK WITH THETHE MOST STANDARD FEATURES FOR SPEED OF DEPLOYMENT AND INSTALLATION. READY FOR LOW TO MEDIUM DENSITY EDGE COMPUTING. SHORTER HEIGHT ALLOWS FOR DEPLOYMENT UNDERNEATH CABINETS, DESKS, IN REMOTE OFFICE BRANCH OFFICE SPACES FOR A SECURE AND DISCRETE SOLUTION FOR IT DEVICES. |
| Lead time | USUALLY IN STOCK |
| Product or component type | RACK ENCLOSURE |
| Number of rack unit | 12U |
| Provided equipment | CASTERSDOORSKEY(S)LEVELING FEETROOFSIDE PANELS |
| Height | 658 MM |
| Width | 600 MM |
| Depth | 900 MM |
| Net weight | 53.98 KG |
| Colour | BLACK |
| Mounting preference | NO PREFERENCE |
| Mounting mode | NOT RACK-MOUNTABLE |
| Maximum mounting depth | 755.7 MM |
| Minimum mounting depth | 191 MM |
| Rack width | 19" |
| Marking | 14 GAUGE EIA MOUNTING RAIL16 GAUGE FRONT DOOR16 GAUGE POST18 GAUGE REAR DOOR18 GAUGE ROOF18 GAUGE SIDE PANELS |
| Permanent permissible load | 272.2 KG DYNAMIC272.2 KG STATIC |
| Standards | UL 2416UL 60950-1EIA-310E |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 79.5 CM |
| Package 1 Width | 99.5 CM |
| Package 1 Length | 75 CM |
| Package 1 Weight | 75 KG |
| Warranty (in months) | 60 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 263 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 251.21912223199297 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 251 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 6.355424094651851 |
| Carbon footprint of the distribution phase [A4] | 6 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 5.587976656807099 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 6 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | SPRSY |
|---|---|
| Presentation | AN INDUSTRY STANDARD RACK WITH THETHE MOST STANDARD FEATURES FOR SPEED OF DEPLOYMENT AND INSTALLATION. READY FOR LOW TO MEDIUM DENSITY EDGE COMPUTING. SHORTER HEIGHT ALLOWS FOR DEPLOYMENT UNDERNEATH CABINETS, DESKS, IN REMOTE OFFICE BRANCH OFFICE SPACES FOR A SECURE AND DISCRETE SOLUTION FOR IT DEVICES. |
| Lead time | USUALLY IN STOCK |
| Product or component type | RACK ENCLOSURE |
| Number of rack unit | 12U |
| Provided equipment | CASTERSDOORSKEY(S)LEVELING FEETROOFSIDE PANELS |
| Height | 658 MM |
| Width | 600 MM |
| Depth | 900 MM |
| Net weight | 53.98 KG |
| Colour | BLACK |
| Mounting preference | NO PREFERENCE |
| Mounting mode | NOT RACK-MOUNTABLE |
| Maximum mounting depth | 755.7 MM |
| Minimum mounting depth | 191 MM |
| Rack width | 19" |
| Marking | 14 GAUGE EIA MOUNTING RAIL16 GAUGE FRONT DOOR16 GAUGE POST18 GAUGE REAR DOOR18 GAUGE ROOF18 GAUGE SIDE PANELS |
| Permanent permissible load | 272.2 KG DYNAMIC272.2 KG STATIC |
| Standards | UL 2416UL 60950-1EIA-310E |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 79.5 CM |
| Package 1 Width | 99.5 CM |
| Package 1 Length | 75 CM |
| Package 1 Weight | 75 KG |
| Warranty (in months) | 60 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 263 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 251.21912223199297 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 251 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 6.355424094651851 |
| Carbon footprint of the distribution phase [A4] | 6 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 5.587976656807099 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 6 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |