calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Provides a ladder attachment kit for organizing power or data cables
- 2. Includes hardware for parallel or perpendicular runs, grounding straps, and brackets
- 3. Measures 3023 mm in height, 152 mm in width, and 51 mm in depth
- 4. Made from robust materials to ensure long-lasting performance
APC NetShelter Cable Management, Data Cable Ladder, with Ladder Attachment Kit, Black, 152 x 3023 x 51 mm
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | SPRSY |
|---|---|
| Lead time | USUALLY IN STOCK |
| Product or component type | CABLE LADDER |
| Number of cables | 1 |
| Provided equipment | HARDWARE FOR PARALLEL OR PERPENDICULAR RUNS1 X LADDER2 X 8 IN/203 MM GROUNDING STRAPS2 X GROUND CLAMPS4 X BRACKETS |
| Colour | BLACK |
| Height | 3023 MM |
| Width | 152 MM |
| Depth | 51 MM |
| Net weight | 8.18 KG |
| Mounting preference | NO PREFERENCE |
| Mounting mode | NOT RACK-MOUNTABLE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 303.5 CM |
| Package 1 Width | 7.6 CM |
| Package 1 Length | 33 CM |
| Package 1 Weight | 10.46 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 37 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 35.03669358062195 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 35 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.8863698137341114 |
| Carbon footprint of the distribution phase [A4] | 0.9 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.77933647773603 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.8 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | SPRSY |
|---|---|
| Lead time | USUALLY IN STOCK |
| Product or component type | CABLE LADDER |
| Number of cables | 1 |
| Provided equipment | HARDWARE FOR PARALLEL OR PERPENDICULAR RUNS1 X LADDER2 X 8 IN/203 MM GROUNDING STRAPS2 X GROUND CLAMPS4 X BRACKETS |
| Colour | BLACK |
| Height | 3023 MM |
| Width | 152 MM |
| Depth | 51 MM |
| Net weight | 8.18 KG |
| Mounting preference | NO PREFERENCE |
| Mounting mode | NOT RACK-MOUNTABLE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 303.5 CM |
| Package 1 Width | 7.6 CM |
| Package 1 Length | 33 CM |
| Package 1 Weight | 10.46 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 37 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 35.03669358062195 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 35 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.8863698137341114 |
| Carbon footprint of the distribution phase [A4] | 0.9 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.77933647773603 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.8 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |