calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
APC NetShelter Cable Management, Cable Ladder Attachment Kit, for Enclosures, Troughs, and Zone Cabling 4U Patch Frame
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | SPRSY |
|---|---|
| Presentation | CABLE LADDER ATTACHMENT KIT INCLUDES TWO ADJUSTABLE BRACKETS THAT CAN MOUNT TO A VARIETY OF SURFACES PROVIDING ATTACHMENT POINTS FOR CABLE LADDER SYSTEMS. THIS FLEXIBLE BRACKET ATTACHES TO A VARIETY OF SURFACES SUCH AS TOP OF CABLE TROUGHS AS A LADDER ELEVATION METHOD, NETSHELTER ENCLOSURE ROOFS FOR DIRECT LADDER ROUTING TO THE ENCLOSURE, AND AS AN ATTACHMENT KIT FOR THE OVERHEAD ZONE CABLING 4U PATCH FRAME (VDIM33174). |
| Lead time | USUALLY IN STOCK |
| Product or component type | CABLE LADDER |
| Provided equipment | INSTALLATION GUIDEMOUNTING HARDWARE2 X BRACKETS |
| Colour | BLACK |
| Height | 161.5 MM |
| Width | 86.5 MM |
| Depth | 65 MM |
| Net weight | 0.28 KG |
| Mounting location | TOP |
| Mounting preference | NO PREFERENCE |
| Mounting mode | NOT RACK-MOUNTABLE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.5 CM |
| Package 1 Width | 12.4 CM |
| Package 1 Length | 18.6 CM |
| Package 1 Weight | 0.75 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.5121912223199296 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0635542409465185 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.05587976656807099 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | SPRSY |
|---|---|
| Presentation | CABLE LADDER ATTACHMENT KIT INCLUDES TWO ADJUSTABLE BRACKETS THAT CAN MOUNT TO A VARIETY OF SURFACES PROVIDING ATTACHMENT POINTS FOR CABLE LADDER SYSTEMS. THIS FLEXIBLE BRACKET ATTACHES TO A VARIETY OF SURFACES SUCH AS TOP OF CABLE TROUGHS AS A LADDER ELEVATION METHOD, NETSHELTER ENCLOSURE ROOFS FOR DIRECT LADDER ROUTING TO THE ENCLOSURE, AND AS AN ATTACHMENT KIT FOR THE OVERHEAD ZONE CABLING 4U PATCH FRAME (VDIM33174). |
| Lead time | USUALLY IN STOCK |
| Product or component type | CABLE LADDER |
| Provided equipment | INSTALLATION GUIDEMOUNTING HARDWARE2 X BRACKETS |
| Colour | BLACK |
| Height | 161.5 MM |
| Width | 86.5 MM |
| Depth | 65 MM |
| Net weight | 0.28 KG |
| Mounting location | TOP |
| Mounting preference | NO PREFERENCE |
| Mounting mode | NOT RACK-MOUNTABLE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.5 CM |
| Package 1 Width | 12.4 CM |
| Package 1 Length | 18.6 CM |
| Package 1 Weight | 0.75 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.5121912223199296 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0635542409465185 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.05587976656807099 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |