calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
APC NetShelter Aisle Containment, Ceiling Panel Mounting Rail, 300mm
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | SPRSY |
|---|---|
| Lead time | SPECIAL ORDER - CALL FOR QUOTED LEAD TIMES |
| Product or component type | CEILING FITTING |
| Height | 168 MM |
| Net weight | 4.9 KG |
| Width | 396 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 22.8 CM |
| Package 1 Width | 49.2 CM |
| Package 1 Length | 40 CM |
| Package 1 Weight | 6.5 KG |
| Warranty (in months) | 60 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Lead free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 23 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 21.772323926772724 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 22 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.5508034215364938 |
| Carbon footprint of the distribution phase [A4] | 0.6 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.48429131025661526 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
Reviews
Overview
| Activity | SPRSY |
|---|---|
| Lead time | SPECIAL ORDER - CALL FOR QUOTED LEAD TIMES |
| Product or component type | CEILING FITTING |
| Height | 168 MM |
| Net weight | 4.9 KG |
| Width | 396 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 22.8 CM |
| Package 1 Width | 49.2 CM |
| Package 1 Length | 40 CM |
| Package 1 Weight | 6.5 KG |
| Warranty (in months) | 60 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Lead free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 23 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 21.772323926772724 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 22 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.5508034215364938 |
| Carbon footprint of the distribution phase [A4] | 0.6 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.48429131025661526 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |