calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. The aisle containment lighting kit includes a power supply, providing adequate illumination within the contained aisle
- 2. Improves visibility for maintenance and monitoring activities within the aisle containment system
- 3. Designed to fit seamlessly with NetShelter SX enclosures, ensuring easy integration
- 4. Comes with all necessary mounting hardware and an installation guide for easy setup
APC NetShelter Aisle Containment, Aisle Containment Lighting Kit, with Power Supply
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | SPRSY |
|---|---|
| Lead time | SPECIAL ORDER - CALL FOR QUOTED LEAD TIMES |
| Main Input Voltage | 100...140 V200...240 V |
| Product or component type | ACCESSORY |
| Number of rack unit | 0U |
| Number of cables | 2 |
| Height | 121 MM |
| Width | 321 MM |
| Depth | 405 MM |
| Net weight | 6.61 KG |
| Mounting preference | NO PREFERENCE |
| Mounting mode | RACK-MOUNTED |
| Number of feeders | 1 |
| Network frequency | 50/60 HZ |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 15.5 CM |
| Package 1 Width | 41.2 CM |
| Package 1 Length | 31.5 CM |
| Package 1 Weight | 7.84 KG |
| Warranty (in months) | 60 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 23 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 22.140778639379647 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 22 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.5601247102086497 |
| Carbon footprint of the distribution phase [A4] | 0.6 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.49248700935326567 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| SCIP Number | 871c3910-5358-4231-a351-78671a5f2cd2 |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | SPRSY |
|---|---|
| Lead time | SPECIAL ORDER - CALL FOR QUOTED LEAD TIMES |
| Main Input Voltage | 100...140 V200...240 V |
| Product or component type | ACCESSORY |
| Number of rack unit | 0U |
| Number of cables | 2 |
| Height | 121 MM |
| Width | 321 MM |
| Depth | 405 MM |
| Net weight | 6.61 KG |
| Mounting preference | NO PREFERENCE |
| Mounting mode | RACK-MOUNTED |
| Number of feeders | 1 |
| Network frequency | 50/60 HZ |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 15.5 CM |
| Package 1 Width | 41.2 CM |
| Package 1 Length | 31.5 CM |
| Package 1 Weight | 7.84 KG |
| Warranty (in months) | 60 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 23 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 22.140778639379647 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 22 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.5601247102086497 |
| Carbon footprint of the distribution phase [A4] | 0.6 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.49248700935326567 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| SCIP Number | 871c3910-5358-4231-a351-78671a5f2cd2 |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |