APC Easy UPS On-Line Li-Ion SRVL RT Ext. Runtime 2000VA 230V, with Rail Kit
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Easy UPS On-Line Li-Ion SRVL RT Ext. Runtime 2000VA 230V, with Rail Kit
Excl. Tax
Excl. Tax
Product Details
Activity | SP |
---|---|
Pincode Group | default |
Part Number | SRVL2KRILRK |
Acoustic Level | 50 dBA |
Alarm | alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
ambient air temperature for storage | -20-50 °C |
Battery Charger Power | 480 W |
Battery Curve | L1 |
Battery Life | 8-10 year(s) |
Battery Option | SRVL48RMBP2U 1 5780 VAh , SRVL48RMBP2U 2 8928 VAh |
Battery Power in Vah | 2797 VAh runtime |
Battery Recharge Time | 4.8 h |
Battery Type | Li-Ion (Lithium-Ion) |
Battery Voltage | 48 V |
Bypass Type | internal bypass (automatic and manual) |
colour | black with silver front bezel |
Control Panel | multifunction LCD status and control console |
Crest Factor | 03:01 |
Curve Equation | efficiency |
Curve Fixed Loss | 0.0258 |
Curve Load Maximum | 100% |
Curve Load Minimum | 3% |
Curve Proportional Loss | 0.0445 |
Curve Square Loss | 0.0373 |
Curve Test Cond Id | Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output. |
depth | 61.6 cm |
efficiency | 90 % (full load) |
Emergency Power Off | yes |
Graph Display | 1 |
height | 17.2 cm |
input voltage | 230 V |
input voltage limits | 160...300 V full load, 110...300 V 60 % load |
IP degree of protection | IP20 |
Maximum Configurable Power in Va | 2000 VA |
Maximum Configurable Power in w | 1800 W |
mounting position | horizontal and vertical |
net weight | 37.1 kg |
network frequency | 40...70 Hz auto-sensing |
Number of Battery Filled Slots | 0 |
Number of Battery Free Slots | 0 |
Number of Power Module Filled Slots | 0 |
Number of Power Module Free Slots | 0 |
Number of Rack Unit | 4U |
Number of Tare Power | 5 W |
operating altitude | 0...3000 m |
Output Frequency | 50/60 Hz +/- 3 Hz sync to mains |
output voltage | 220 V, 240 V |
product certifications | CB, CE, RCM, EAC, TISI, UKCA, KC, UN 38.3, IEC 62619 |
Provided Equipment | Basic UPS signalling RS-232 cable, USB cable, RJ45 cable, RJ11 cable, C13-C14 power cord, IEC-C20 - Shuko input power cord, rack mounting brackets, stabilization feet, user manual, safety guide, battery cable |
Rated Power in Va | 2000 VA |
rated power in W | 1800 W |
Redundant | No |
relative humidity | 0-95 % non-condensing |
Storage Altitude | 0-15000 m |
Storage Relative Humidity | 0-95 % non-condensing |
Surge Energy Rate | 945 J |
Ups Type | double conversion online |
Usb Compatible | Yes |
Wave Type | sine wave |
width | 43.8 cm |
Curve X-axis Maximum | 100% |
Curve X-axis Minimum | 0% |
Curve X-axis Title | load |
Curve X-axis Units | percentage |
Curve Y-axis Maximum | 100% |
Curve Y-axis Minimum | 50% |
Curve Y-axis Title | efficiency |
Curve Y-axis Units | percentage |
Main Input Voltage | 230 V |
Input Connection Type | IEC 60320 C20 |
Output connection type | 6 IEC 60320 C13 |
ambient air temperature for operation | 0-40 °C |