APC Easy UPS, 800VA, Floor/Wall Mount, 230V, 4x Universal outlets, AVR
SKU :
BV800I-MSX
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
discrete input module - 16 inputs - 24 V DC positive - Safety
APC Easy UPS, 800VA, Floor/Wall Mount, 230V, 4x Universal outlets, AVR
AEDÂ 0.00
- Specifications
- Documents
- Reviews
Overview
| Activity | SPPPP |
|---|---|
| Part Number | BV800I-MSX |
| Acoustic Level | 40 dBA |
| Alarm | alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
| ambient air temperature for storage | -20-50 °C |
| Battery Curve | B |
| Battery Life | 3-5 year(s) |
| Battery Type | lead-acid battery |
| Cable Length | 4.92 ft |
| colour | black |
| Curve Equation | efficiency |
| Curve Fixed Loss | 0.0285 |
| Curve Load Maximum | 100% |
| Curve Load Minimum | 3% |
| Curve Proportional Loss | 0 |
| Curve Square Loss | 0.0029 |
| Curve Test Cond Id | Curve fit of data measured in accordance with the ENERGY STAR Test Method for Uninterruptible Power Supplies. All measurements taken in normal mode(s), at typical environmental conditions, with 230V/50Hz electrical input and balanced resistive load (PF = |
| Depth | 30.5 cm |
| Extended Runtime | 0 |
| Graph Display | 1 |
| Height | 9.25 cm |
| input voltage limits | 170...280 V |
| IP degree of protection | IP20 |
| Liquid Value | 0 |
| Maximum Configurable Power in Va | 800 VA |
| Maximum Configurable Power in w | 450 W |
| mounting mode | not rack-mountable |
| Mounting Preference | no preference |
| net weight | 5.3 kg |
| network frequency | 50/60 Hz +/- 5 Hz auto-sensing |
| Number of Battery Filled Slots | 0 |
| Number of Battery Free Slots | 0 |
| Number of Cables | 1 |
| Number of Power Module Filled Slots | 0 |
| Number of Power Module Free Slots | 0 |
| operating altitude | 0...6667 ft |
| Output Frequency | 50/60 Hz +/- 1 Hz unsynchronised |
| output voltage | 230 V |
| product certifications | CE |
| Provided Equipment | user manual |
| Rated Power in Va | 800 VA |
| rated power in W | 450 W |
| Redundant | No |
| relative humidity | 0-90 % |
| Show Note Op Temperature | No |
| Storage Altitude | 0-50000 ft |
| Storage Relative Humidity | 0-90 % |
| Surge Energy Rate | 156 J |
| Transfer Time | 6 ms typical : 10 ms maximum |
| Two Post Mountable | 0 |
| Ups Size | WS |
| Ups Type | line interactive |
| Usb Compatible | No |
| Wave Type | stepped approximation to a sinewave |
| width | 16.05 cm |
| Curve X-axis Maximum | 100% |
| Curve X-axis Minimum | 0% |
| Curve X-axis Title | load |
| Curve X-axis Units | percentage |
| Curve Y-axis Maximum | 100% |
| Curve Y-axis Minimum | 50% |
| Curve Y-axis Title | efficiency |
| Curve Y-axis Units | percentage |
| Main Input Voltage | 230 V |
| Input Connection Type | BS1363A British |
| Output connection type | 4 universal receptacle |
| ambient air temperature for operation | 0-40 °C |
| standards | EN/IEC 62040-1:2019/A11:2021, EN/IEC 62040-2:2006/AC:2006, EN/IEC 62040-2:2018 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | SPPPP |
|---|---|
| Part Number | BV800I-MSX |
| Acoustic Level | 40 dBA |
| Alarm | alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
| ambient air temperature for storage | -20-50 °C |
| Battery Curve | B |
| Battery Life | 3-5 year(s) |
| Battery Type | lead-acid battery |
| Cable Length | 4.92 ft |
| colour | black |
| Curve Equation | efficiency |
| Curve Fixed Loss | 0.0285 |
| Curve Load Maximum | 100% |
| Curve Load Minimum | 3% |
| Curve Proportional Loss | 0 |
| Curve Square Loss | 0.0029 |
| Curve Test Cond Id | Curve fit of data measured in accordance with the ENERGY STAR Test Method for Uninterruptible Power Supplies. All measurements taken in normal mode(s), at typical environmental conditions, with 230V/50Hz electrical input and balanced resistive load (PF = |
| Depth | 30.5 cm |
| Extended Runtime | 0 |
| Graph Display | 1 |
| Height | 9.25 cm |
| input voltage limits | 170...280 V |
| IP degree of protection | IP20 |
| Liquid Value | 0 |
| Maximum Configurable Power in Va | 800 VA |
| Maximum Configurable Power in w | 450 W |
| mounting mode | not rack-mountable |
| Mounting Preference | no preference |
| net weight | 5.3 kg |
| network frequency | 50/60 Hz +/- 5 Hz auto-sensing |
| Number of Battery Filled Slots | 0 |
| Number of Battery Free Slots | 0 |
| Number of Cables | 1 |
| Number of Power Module Filled Slots | 0 |
| Number of Power Module Free Slots | 0 |
| operating altitude | 0...6667 ft |
| Output Frequency | 50/60 Hz +/- 1 Hz unsynchronised |
| output voltage | 230 V |
| product certifications | CE |
| Provided Equipment | user manual |
| Rated Power in Va | 800 VA |
| rated power in W | 450 W |
| Redundant | No |
| relative humidity | 0-90 % |
| Show Note Op Temperature | No |
| Storage Altitude | 0-50000 ft |
| Storage Relative Humidity | 0-90 % |
| Surge Energy Rate | 156 J |
| Transfer Time | 6 ms typical : 10 ms maximum |
| Two Post Mountable | 0 |
| Ups Size | WS |
| Ups Type | line interactive |
| Usb Compatible | No |
| Wave Type | stepped approximation to a sinewave |
| width | 16.05 cm |
| Curve X-axis Maximum | 100% |
| Curve X-axis Minimum | 0% |
| Curve X-axis Title | load |
| Curve X-axis Units | percentage |
| Curve Y-axis Maximum | 100% |
| Curve Y-axis Minimum | 50% |
| Curve Y-axis Title | efficiency |
| Curve Y-axis Units | percentage |
| Main Input Voltage | 230 V |
| Input Connection Type | BS1363A British |
| Output connection type | 4 universal receptacle |
| ambient air temperature for operation | 0-40 °C |
| standards | EN/IEC 62040-1:2019/A11:2021, EN/IEC 62040-2:2006/AC:2006, EN/IEC 62040-2:2018 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account