Analogue input cartridge, Modicon M241, 2 temperature inputs
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Analogue input cartridge, Modicon M241, 2 temperature inputs
Excl. Tax
Excl. Tax
Product Details
Activity | IDMST |
---|---|
Pincode Group | default |
Part Number | TMC4TI2 |
depth | 21 mm |
height | 50 mm |
net weight | 0.055 kg |
product or component type | analogue input cartridge |
range of product | Modicon M241 |
supply voltage limits | 20.4-28.8 V |
width | 34 mm |
Immunity to microbreaks | 10 ms |
Temperature drift | +/- 0.008 %FS/°C |
Analogue input resolution | 14 bits |
Analogue input number | 2 |
Analogue input type | thermocouple - 200...1000 °C with thermocouple J, Pt 100 temperature probe - 200...850 °C, Pt 1000 temperature probe - 200...600 °C, thermocouple - 200...1300 °C with thermocouple K, thermocouple 0...1760 °C with thermocouple R, thermocouple 0...1760 °C with thermocouple S, thermocouple 0...1820 °C with thermocouple B, thermocouple - 200...400 °C with thermocouple T, thermocouple - 200...1300 °C with thermocouple N, thermocouple - 200...800 °C with thermocouple E, Ni 100/Ni 1000 temperature probe - 60...180 °C |
Repeat accuracy | +/- 0.1 %FS |
LSB value | 0.1 °C |
Maximum cable distance between devices | twisted shielded pairs cable: <30 m for input |
Non-linearity | +/- 0.05 %FS |
Absolute accuracy error | +/- 0.5 % of full scale at 25 °C for Pt 100/Pt 1000, Ni 100/ Ni 1000 temperature probe, +/- 0.2 % of full scale at 25 °C for thermocouple K - 200...1300 °C, +/- 0.2 % of full scale at 25 °C for thermocouple J - 200...1000 °C, +/- 0.2 % of full scale at 25 °C for thermocouple E - 200...800 °C, +/- 0.2 % of full scale at 25 °C for thermocouple T - 200...400 °C, +/- 0.2 % of full scale at 25 °C for thermocouple N - 200...1300 °C, +/- 0.2 % of full scale at 25 °C for thermocouple B 250...400 °C, +/- 0.1 % of full scale at 25 °C for thermocouple B 400...1280 °C, +/- 0.2 % of full scale at 25 °C for thermocouple R, S 0...1760°C |
Cross talk | 80 dB |
Sampling duration | 100 ms |
Permissible continuous overload | 6 V |
local signalling | 1 LED (green) for PWR |
product compatibility | Modicon M241C |
Electrical Connection | 1 x 1.5 mm² 1 spring terminal block with pitch 3.81 mm adjustment for outputs and supply |
Input Impedance | >= 1 MOhm |
Insulation | between input and internal logic at 500 V DC, non-insulated between inputs |
Type of Cable | twisted shielded pairs cable |