
calcActive())">
analogue I/O extension module - 4 I O - 24 V DC - for Zelio Logic
SR3XT43BD
AEDÂ 690.44
AEDÂ 638.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SR3XT43BD
analogue I/O extension module - 4 I O - 24 V DC - for Zelio Logic
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
analogue I/O extension module - 4 I O - 24 V DC - for Zelio Logic
AEDÂ 690.44
AEDÂ 638.00
Product Details
Activity | IDMST |
---|---|
Part Number | SR3XT43BD |
ambient air temperature for storage | -40-70 °C |
connections - terminals | screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) semi-solid, screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) solid, screw terminals, 2 x 0.25...2 x 1.5 mm² (AWG 23...AWG 16) solid, screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end, screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end |
IP degree of protection | IP20 (terminal block) conforming to IEC 60529, IP40 (front panel) conforming to IEC 60529 |
net weight | 0.11 kg |
operating altitude | 2000 m |
pollution degree | 2 conforming to EN/IEC 61131-2 |
product certifications | GOST, UL, C-Tick, CSA |
product or component type | analogue I/O extension module |
range of product | Zelio Logic |
relative humidity | 95-95 % without condensation or dripping water |
short-circuit protection | with analogue output |
tightening torque | 0.5 N.m |
Maximum altitude transport | 3048 m |
Disturbance radiated/conducted | class B conforming to EN 55022-11 group 1 |
Temperature probe type | Pt 100, 3-wire conforming to IEC 751 |
Analogue input resolution | 10 bits on the input range |
Analogue input number | 2 |
Analogue input type | common mode |
Repeat accuracy | < +/- 0.3 °C, input range: - 25...125 °C at 25 °C for analogue input circuit, <= +/- 1 %, input range: 0...10 V at 25 °C for analogue input circuit, <= +/- 1 %, input range: 0...10 V at 55 °C for analogue output, <= +/- 1 %, input range: 0...20 mA at 25 °C for analogue input circuit |
Conversion error | +/- 1 % of the full scale value, input range: 0...10 V (25 °C) for analogue output, +/- 1 % of the full scale value, input range: 0...10 V (55 °C) for analogue output, +/- 1 %, input range: 0...10 V (25 °C) for analogue input circuit, +/- 1 %, input range: 0...10 V (55 °C) for analogue input circuit, +/- 1 %, input range: 0...20 mA (25 °C) for analogue input circuit, +/- 1 %, input range: 0...20 mA (55 °C) for analogue input circuit, +/- 1.5 °C, input range: - 25...125 °C (25 °C) for analogue input circuit, +/- 1.5 °C, input range: - 25...125 °C (55 °C) for analogue input circuit |
LSB value | 0.15 °C, - 25...125 °C for analogue input circuit, 20 µA, 0...20 mA for analogue input circuit, 9.8 mV, 0...10 V for analogue input circuit, 9.8 mV, 0...10 V for analogue output |
Reverse polarity protection | analogue input circuit: with |
Maximum permissible voltage | 30 V for analogue input circuit |
Analogue input range | 0...10 V, 0...20 mA, -25...125 °C |
Conversion time | smart relay cycle time for analogue input circuit, smart relay cycle time for analogue output |
Operating distance | 10 m with screened cable for analogue input circuit, 10 m with screened cable for analogue output |
Analogue output number | 2 |
Analogue output resolution | 10 bits on the output range |
Maximum load current | 10 mA for analogue output |
Analogue output range | 0...10 V |
[Imp] maximum permanent current | 30 mA for analogue input circuit |
ambient air temperature for operation | -20-40 °C conforming to IEC 60068-2-1 and IEC 60068-2-2, -20-55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 |
standards | EN/IEC 61000-4-12, EN/IEC 61000-4-5, EN/IEC 61000-4-3, EN/IEC 61000-4-4 level 3, EN/IEC 61000-4-6 level 3, EN/IEC 61000-4-2 level 3, EN/IEC 60068-2-6 Fc, EN/IEC 61000-4-11, EN/IEC 60068-2-27 Ea |
environmental characteristic | EMC directive conforming to EN/IEC 61000-6-2, EMC directive conforming to EN/IEC 61000-6-3, EMC directive conforming to EN/IEC 61000-6-4, EMC directive conforming to EN/IEC 61131-2 zone B, low voltage directive conforming to EN/IEC 61131-2 |
Input Impedance | 18 kOhm, input range: 0...10 V for analogue input circuit, 247 Ohm, input range: 0...20 mA for analogue input circuit |
Load Type | resistive load for analogue output |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account