
calcActive())">
ammeter dial Power Logic - 1.3 In - ratio 400/5A
16082
AEDÂ 21.61
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

16082
ammeter dial Power Logic - 1.3 In - ratio 400/5A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ammeter dial Power Logic - 1.3 In - ratio 400/5A
AEDÂ 21.61
Product Details
Activity | DPLVP |
---|---|
Part Number | 16082 |
Type of measurement | current |
Scale type | 80 mm over 90° |
Scale | 0-400 A |
Current transformer ratio | 400/5 |
height | 96 mm |
depth | 75 mm |
mounting support | front face |
width | 96 mm |
compatibility code | AMP_DIAL |
Market Segment | small commercial, residential |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account